ISL6752/54EVAL1Z

ZVS Full-Bridge PWM Controller Evaluation Board

Description

The ISL6752/54EVAL1Z is a new design based on the ISL6752EVAL1Z but with several design modifications to improve the efficiency from 90% to 95%. The control circuit has been moved off the main board onto a daughter card. Two different daughter cards are provided: one using the ISL6752 and the other using the ISL6754. Both control cards utilize the Renesas zero voltage switching (ZVS) topology. The ISL6752 daughter card features pulse by pulse current limiting, and the ISL6754 daughter card features a patented method for average current limiting that results in a brick-wall current limit profile.

The PCB layout of the ISL6752/54EVAL1Z has also been greatly improved over the ISL6752EVAL1Z. Even though the overall size of the board has been reduced, the copper losses have been reduced.

In addition to the ZVS function, this board also incorporates N-Channel FETs as secondary side rectifiers, also known as synchronous rectifiers (SR). Power dissipation of the secondary side rectifiers is reduced because the conduction losses of SRs are significantly less than the conduction losses of PN or Schottky diodes.

Key Features

  • Absolute maximum input voltage 450VDC
  • Operating input voltage 350V to 450VDC
  • Maximum input current 2.5ADC
  • Rated output current 50ADC
  • Current limit 60A ± 5%
  • Output voltage 12V ± 5%
  • Efficiency at 100% (50A) load 95%
  • Efficiency at 20% (10A) load 92%

Applications

  • ZVS full-bridge converters
  • Telecom and datacom power
  • Wireless basestation power
  • File server power
  • Industrial power systems

ISL6752/54EVAL1Z ZVS Full-Bridge PWM Controller Eval Board

ISL6752/54EVAL1Z Evaluation Board

Related Products

ISL6752
ISL6754

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6754DBEVAL1Z Mass Production Renesas $45.00 1 1 Mouser -
ISL6752DBEVAL1Z Mass Production Renesas $45.00 1 2 Mouser -
ISL6752/54EVAL1Z Mass Production Renesas $340.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.