ISL6406EVALx

Single Synchronous Buck PWM Controller Evaluation Boards

Description

The board accepts a 3.3V input from a standard power supply. The output can be exercised through the use of an external load. There are posts available on the board for introducing power to the board and for drawing current from the regulated output. Two probe points are also available, which provide kelvin connections to CPVOUT (TP1) and CT1 (P6).

Key Features

  • Operates from 3.3V/5V Input
  • 0.8V to VIN Output Range
  • Simple Single-Loop Control Design
  • Fast Transient Response
  • Lossless, Programmable Overcurrent Protection
  • Programmable Switching Frequency 100kHz to 700kHz
  • External Frequency Synchronization
  • Internal Soft-Start

Applications

  • 3V/5V DC/DC Converter Modules
  • Distributed DC/DC 3.3V, 2.5V and 1.8V Power Architectures for DSP, Logic, and Memory
  • Power Supplies for Microprocessors
    • PCs
    • Embedded Controllers
  • Memory Supplies
  • Personal Computer Peripherals

ISL6406EVAL1 PWM Controller Eval Board

ISL6406EVAL1 PWM Controller Eval Board

Related Products

ISL6406

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6406EVAL3 Mass Production Renesas call 1 0 Call -
ISL6406EVAL2 Mass Production Renesas call 1 0 Call -
ISL6406EVAL1 Mass Production Renesas call 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.