ISL62383HIEVAL1Z Evaluation Board

High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers

The ISL62383HIEVAL1Z evaluation board demonstrates the performance of the ISL62383 triple-output controller. The ISL62383 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and one linear regulator LDO5, which generates a fixed 5V output and can deliver up to 100mA.

The evaluation board includes two independent Enable switches, two LED Power-Good (PGOOD) indicators and various test points. Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response. There are two different evaluation boards which provide flexible evaluation options.

Features

  • High performance R3 technology
  • Fast transient response
  • ±1% output voltage accuracy: -10 °C to +100 °C
  • Two fully programmable switch-mode power supplies with independent operation
  • Programmable switching frequency
  • Integrated MOSFET drivers and bootstrap diode
  • Adjustable (+1.2V to +5V) LDO output
  • Fixed +5V LDO output with automatic switchover to SMPS2
  • Internal soft-start and soft-stop output discharge
  • Wide input voltage range: +5.5V to +25V
  • Full and ultrasonic pulse-skipping mode
  • Power-Good indicator
  • Overvoltage, undervoltage and overcurrent protection
  • Fault identification by PGOOD pull-down resistance
  • Thermal monitor and protection
  • Pb-Free (RoHS compliant)

Applications

  • Notebook and sub-notebook computers
  • PDAs and mobile communication devices
  • 3-cell and 4-cell Li+ battery powered devices
  • General purpose switching buck regulators

ISL62383HIEVAL1Z Evaluation Board Layout

Related Product

ISL62383

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL62383HIEVAL1Z Mass Production Renesas $165.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.