ISL32740EVAL1Z, ISL32740EVAL2Z

Isolated 40Mbps RS-485 PROFIBUS Transceiver Evaluation Board

Description

The ISL32740EVAL1Z board evaluates the ISL32740EIBZ (SOICW) isolated, half-duplex RS-485 transceiver, and the ISL32740EVAL2Z board evaluates the ISL32740EIAZ (QSOP) isolated, half-duplex PROFIBUS transceiver in a typical bus node application.

The ISL32740E is a galvanically isolated, high-speed differential bus transceiver, and provides 40Mbps bidirectional data communication for Industrial IoT networks. The device uses Giant Magnetoresistance (GMR) as its isolation technology.

The ISL32740E has 2.5kV of isolation and 600VRMS working voltage, and comes in a very small package, enabling high channel density for PLCs in factory automation applications. The robust ISL32740E offers ultra-low radiated emission and EMI susceptibility and an extended 125°C temperature range.

Key Features

  • Drive capability of up to 160x1/5UL-transceivers (ISL32740EVAL1Z) or 160 bus transceivers (ISL32740EVAL2Z)
  • Isolated 3.3V to 5V DC/DC converter with regulated output
  • Industry's smallest isolated PROFIBUS transceiver (ISL32740EVAL2Z)
  • Small total device footprint of 183mm

ISL32740E

  • 40Mbps data rate
  • 2.5kVRMS isolation/600VRMS working voltage
  • 3V to 5V power supplies
  • 20ns propagation delay
  • 5ns pulse skew
  • 50kV/μs (typical), 30kV/μs (minimum) common-mode transient immunity
  • 15kV ESD protection
  • Low EMC footprint
  • Temperature ranges available
  • -40°C to +85°C (EIBZ) and -40°C to +125°C (EFBZ)
  • Meets or exceeds ANSI RS-485 and ISO 8482:1987(E)
  • PROFIBUS compliant
  • 16 Ld QSOP or 0.3” true 8mm 16 Ld SOICW packages
  • UL 1577 recognized
  • VDE V 0884-11 certification pending

Applications

  • PROFIBUS-DP and RS-485 networks
  • Factory automation
  • Building environmental control systems
  • Industrial/process control networks
  • Equipment covered under IEC 61010-1 Edition 3

ISL32740EVAL2Z (QSOP) Isolated RS‑485 Transceiver

ISL32740EVAL2Z (QSOP) Isolated RS‑485 Transceiver

ISL32740EVAL1Z (SOICW) Isolated RS‑485 Transceiver

ISL32740EVAL1Z (SOICW) Isolated RS‑485 Transceiver

Related Products

ISL32740E

Related Videos

18:39
This webinar covers the ISL32740E and ISL32741E isolated PROFIBUS and high-speed RS-485 transceivers.
18:39
This webinar covers the ISL32740E and ISL32741E isolated PROFIBUS and high-speed RS-485 transceivers.
18:39
This webinar covers the ISL32740E and ISL32741E isolated PROFIBUS and high-speed RS-485 transceivers.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL32740EVAL2Z Mass Production Renesas $72.00 1 0 Call
ISL32740EVAL1Z Mass Production Renesas $72.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.