Smart Analog IC300
Smart Analog for Low voltage configurable amplifier
Key Features:
Function | Smart Analog IC300 (Low voltage configurable amplifier) |
---|---|
Part name | Industrial applications |
Consumer applications | RAA730300DFP |
Analog input channels Input Mux |
6 channels |
Configurable amplifier Config AMP |
3 channels (*1) |
Instrumentation amplifier Instrumentation AMP |
1 channel (*2) |
General-purpose operational amplifier OPAMP |
2 channels |
Low-pass filter LPF |
1 channel |
High-pass filter HPF |
1 channel |
8-bit D/A converter 8 bit DAC |
7 channels |
Variable output voltage regulator LDO |
1 channel |
Temperature sensor TEMP Sensor |
1 channel |
Serial interface | SPI: 1 channel |
Low current consumption mode | Available |
Operating voltage range | 2.2 to 3.6 V |
Operating temperature range | Ta= -40 to +105 ℃ |
Package | 48-pin LQFP (7 x 7) |
Notes:
※1 Five types: non-inverting amplifier, inverting amplifier, differential amplifier, transimpedance amplifier, and general-purpose operational amplifier are selectable.
※2 Use 3 channels of configurable amplifier to configure 1 channel of instrumentation amplifier that operates on multiple channels.
Block Diagram:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
GUI Tools for Evaluation | Information on GUI Tools for Evaluation. |
Easy Starter | Information on Easy Starter . |
Smart Analog Easy Starter Analog Design Tool | Information on Smart Analog Easy Starter Analog Design Tool. |
Online Simulator | Information on Online Simulator. |