The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom lengths for connecting the user's DUT modules or Mass Calibration Reference Boards to the Mass Calibration Board DUT connectors. Up to 100 customized cables can be created with the parts included. It can also be ordered separately.
Features
- 30m of 10-wire flat AWG28-10-G cable
- 100 flat-cable 10-pin connectors
- 100 cable clamps