logo_renesas_0

Update: June 29, 2020
Renesas Electronics Corporation

This package is for installing H.264/H.265 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes.

Product Overview

This package is for installing H.264/H.265 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) which is for 64bit processors and Renesas distributes. This library is installed in "RZ/G Verified Linux Package for 64bit kernel [Evaluation version]" already.

Functions

  • Video Codec
    H.264 decoder/encoder and H.265 decoder provided as standard IF (OpenMAX).
  • Video processing
    Provide image editing functions such as scaling, clipping, and compositing according to the display screen.
  • Graphics function
    Provide graphics function compliant with OpenGL ES standard (PowerVR Rogue).
  • Supports this kernel version.
    Kernel version 4.19-CIP/4.19-CIP-RT (Target: RZ/G2M, RZ/G2N, RZ/G2E)

Download Evaluation Version

Evaluation version package is permitted to be used for evaluation purposes only. It is not able to be applied to commercial products, but it is enough to be used for evaluation firstly. When you require the product version package, please be sure to read “Support Policy” and apply from the download link listed in “Download Product Version”.

Support Policy

As a general rule, Renesas does not provide support for this evaluation version. For the product version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.

  • Renesas provides support for the items below for RZ/G Verified Linux Package without additional payment.
  Form Q&A and issue analysis*1 Maintained by Renesas
Renesas reference board Customer board
Customer developed/modified SW - No No*2 No
Customer added OSS - No No No
Validation target OSS in VLP Source Code Yes No No
Renesas developed SW Source Code Yes Yes Yes
Binary Yes Yes*3 Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

Download Product Version

You can apply to download the product version package from the download link below. The approved customers can download it from the same link below. When you download the product version, please be sure to check the contents of the attached license agreement. RZ/G Multimedia Package for 64bit kernel (Evaluation Version) (GZ) is listed in “Download Evaluation Version” and it can be used for evaluation firstly.

RZ/G2 Multimedia Package for 64bit kernel (Production Version) (ZIP | English, 日本語)