An evaluation board to develop firmware supporting the Renesas USB Power Delivery (USB PD) Software Development Kit (SDK), and USB PD Exerciser.

Features

  • USB Power Delivery and USB-Type-CTM
    • One USB-Type-CTM port
    • Power Role: Dual Role Power (DRP) - Power Source voltage: 5, 9, 15, 20V and other voltages up to 20V - Power Sink voltage: 5 to 20V
    • Supports Programmable Power Supply (PPS) function - Up to 5VProg supported (3.3V to 5.9V VBUS power supply, additional voltage options are under evaluation)
    • Supports USB-Type-CTM Authentication (C-Auth) feature (RTK0EUG011D08010BJ only)
    • Supports USB Power Delivery Firmware Update (PDFU) feature (RTK0EUG011D08010BJ only)
  • Interface
    • LED indicators
      • System power indicator (1 LED, orange)
      • Indicator for R9A02G011 (1 LED, blue)
    • Switch
      • An external interrupt input to R9A02G011
    • On-chip debugging emulator interface
      • Renesas on-chip debugging emulator interface to write and debug firmware for R9A02G011 and RL78/G1C
    • USB Micro-B port
      • Exerciser interface for PC
      • USB Micro-B is connected to RL78/G1C
      • USB Micro-B provides power to RL78/G1C
    • GPIO
      • SMBus master/slave interface of R9A02G011
      • R9A02G011 GPIOs
  • Protections
    • Over Temperature Protection (USB-Type-CTM Receptacles)
    • Over Voltage Protection (VBUS voltage)
    • Over Current Protection (VBUS current)
  • Mode Options
    • USB PD Exerciser mode
    • FW Update mode

Product Options

Orderable Part ID Description Part Status Buy Sample
RTK0EUG011D08010BJ
With USB Type-C™ Authentication Active
Availability
RTK0EUG011D08000BJ
RTK-251-DRPEVB Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
RTK-251-DRPEVB Instruction Manual Application Note PDF 570 KB
Other
RTK-251-DRPEVB (RTK0EUG011D08000BJ) Design Kit 日本語 Library ZIP 1.83 MB
RTK-251-DRPEVB with USB Type-C™ Authentication (RTK0EUG011D08010BJ) Design Kit 日本語 Library ZIP 2.37 MB