The HIP2211 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2211 features standard HI/LI inputs and is pin-compatible with popular Renesas bridge drivers such as the HIP2101 and ISL2111. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features a strong 3A source, 4A sink driver with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The HIP2211 is offered in 8 Ld SOIC, 8 Ld 4x4mm DFN, and 10 Ld 4x4mm TDFN packages.

Features

  • Drop-in replacement for the ISL2111 and HIP2101 8 Ld SOIC, 8 Ld DFN, and 10 Ld TDFN packages
  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate drivers for NMOS FETs
  • Fast propagation delay and matching: 15ns typical delay; 2ns typical matching
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot Undervoltage Lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
  • HI/LI inputs 3.3V logic compatible with VDD voltage tolerance

Applications

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active TDFN Reel 250
Availability
Active SOICN Tube 980
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 250
Availability
Active DFN Tube 75
Availability
Active DFN Reel 6000
Availability
Active DFN Reel 250
Availability
Active TDFN Tube 75
Availability
Active TDFN Reel 6000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
HIP2210, HIP2211 Datasheet Datasheet PDF 593 KB
HIP2210, HIP2211 Configuration Calculation Worksheet Software & Tools - Other XLSX 92 KB
User Guides & Manuals
HIP2211EVAL2Z User's Manual Manual PDF 1.23 MB
HIP2211EVAL3Z User's Manual Manual PDF 1.09 MB
Application Notes & White Papers
AN1116: CMOS Applications Information Application Note PDF 576 KB
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
How Green is Your Cloud? White Paper PDF 295 KB
Other
Motor Solution Brochure 日本語, 简体中文 Brochure PDF 4.54 MB
HIP2211 iSim:PE Model Schematic SXSCH 52 KB

Downloads

Title language Type Format File Size Date
Software
HIP2210, HIP2211 Configuration Calculation Worksheet Software & Tools - Other XLSX 92 KB
Other
HIP2211EVAL3Z Design Files Design File ZIP 1.03 MB
HIP2211EVAL3Z Design Files Design File ZIP 1.03 MB
HIP2211EVAL2Z Design Files Design File ZIP 933 KB

Software & Tool Pages

Title Type Description Company
iSim:PE Offline Simulation Tool Simulator iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs. Renesas

Boards & Kits

Part Number Title Type Company
HIP2211EVAL2Z 100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (8 Ld SOIC) Evaluation Renesas
HIP2211EVAL3Z 100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (10 Ld DFN) Evaluation Renesas