Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150 °C and are provided in a variety of packages, are ideal for inrush current prevention circuits.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150 °C and are provided in a variety of packages, are ideal for inrush current prevention circuits.
Title | Other Languages | Type | Format | File Size | Date Sort descending | |
---|---|---|---|---|---|---|
Other | ||||||
Thyristors Triacs Symbology | – | Other | 109 KB | |||
Thyristor/Triac Notice for use (About definition of product, quality grade) | 日本語 | Other | 34 KB | |||
Discrete & Power Devices Brochure | – | Brochure | 3.72 MB | |||
Thyristors Triacs Precautions for Use | 日本語 | Other | 569 KB | |||
Thyristors Triacs Precautions on Handling | 日本語 | Other | 140 KB |
Pkg. Type | VDRM (V) | IT (RMS) (A) | IT (AV) (A) | IGT (Max) (mA) | VGT (Max) (V) | ITSM (A) | Tj (°C) | VTM (Max) (V) | di/dt (Max) (A/µs) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|
400V - 0.2A - Thyristor Low Power Use | TO-92 | 400 | 0.47 | 0.3 | 0.1 | 0.8 | 10 | 125 | 1.6 | 50 | Ignitor, Strobe, etc. |
800V-0.3A-Thyristor Low Power Use | TO-92 | 800 | 0.47 | 0.3 | 0.1 | 0.8 | 20 | 125 | 1.8 | 50 | ELCB, Ignitor, etc. |
600V - 0.4A - Thyristor Low Power Use | TO-92 | 600 | 0.63 | 0.4 | 0.1 | 0.8 | 10 | 125 | 1.2 | 50 | Ignitor, Strobe, etc. |
800V-0.3A-Thyristor Low Power Use | TO-92 | 800 | 0.47 | 0.3 | 0.1 | 0.8 | 10 | 125 | 1.8 | 50 | ELCB, Ignitor, etc. |
400V - 0.5A - Thyristor Low Power Use | UPAK | 400 | 0.79 | 0.5 | 0.1 | 0.8 | 10 | 125 | 1.9 | 50 | Ignitor, Strobe, etc. |
600V - 0.5A - Thyristor Low Power Use | TO-92 | 600 | 0.63 | 0.5 | 0.1 | 0.8 | 8 | 125 | 1.2 | 50 | ELCB, Ignitor, etc. |
600V - 0.8A - Thyristor Low Power Use | UPAK | 600 | 1.26 | 0.8 | 0.1 | 0.8 | 10 | 125 | 1.5 | 50 | Ignitor, Strobe, etc. |
600V - 12A - Thyristor Medium Power Use | TO-220ABA | 600 | 18.8 | 12 | 30 | 1.5 | 360 | 125 | 1.6 | 50 | Power Tools, SMPS, etc. |
600V - 12A - Thyristor Medium Power Use | TO-220ABA | 600 | 18.8 | 12 | 30 | 1.5 | 360 | 150 | 1.6 | 50 | Power Tools, SMPS, etc. |
800V-12A-Thyristor Medium Power Use | LDPAK(L), LDPAK(S)-(1), TO-262, TO-263 | 800 | 18.8 | 12 | 30 | 1.5 | 360 | 150 | 1.6 | 50 | Power Tools, SMPS, etc. |
600V - 12A - Thyristor Medium Power Use | TO-220FPA | 600 | 18.8 | 12 | 30 | 1.5 | 360 | 150 | 1.6 | 50 | Power Tools, SMPS, etc. |
600V - 25A - Thyristor Medium Power Use | TO-3PFM | 600 | 39.3 | 25 | 30 | 1.5 | 360 | 150 | 1.6 | 50 | Power Tools, SMPS, etc. |
800V - 2A - Thyristor Low Power Use | MP-3A | 800 | 3.1 | 2 | 0.1 | 0.8 | 20 | 125 | 1.8 | 50 | Ignitor, Strobe, etc. |
400V - 2A - Thyristor Low Power Use | MP-3A | 400 | 4 | 2 | 0.1 | 0.8 | 20 | 125 | 2.2 | 50 | Ignitor, SMPS, etc. |
400V - 3A - Thyristor Medium Power Use | MP-3A | 400 | 4 | 3 | 0.1 | 0.8 | 40 | 125 | 1.4 | 50 | Ignitor, Strobe, etc. |
600V - 3A - Thyristor Low Power Use | TO-262, TO-263 | 600 | 4.7 | 3 | 0.1 | 0.8 | 70 | 125 | 1.6 | 50 | Power Tools, SMPS, etc. |
600V - 5A - Thyristor Medium Power Use | DPAK(L)-(3), DPAK(S)-(3), MP-3A | 600 | 7.8 | 5 | 0.1 | 0.8 | 90 | 125 | 1.8 | 50 | Ignitor, SMPS, etc. |
400V - 5A - Thyristor Medium Power Use | DPAK(S)-(3), MP-3A | 400 | 8 | 5 | 0.1 | 0.8 | 70 | 125 | 1.6 | 50 | Ignitor, SMPS, etc. |
600V - 6A - Thyristor Medium Power Use | TO-220ABA | 600 | 9.4 | 6 | 10 | 1 | 90 | 125 | 1.7 | 50 | Power Tools, SMPS, etc. |
600V - 6A - Thyristor Medium Power Use | TO-220ABA | 600 | 9.4 | 6 | 10 | 1 | 90 | 150 | 1.7 | 50 | Power Tools, SMPS, etc. |
600V - 6A - Thyristor Medium Power Use | TO-220FPA | 600 | 9.4 | 6 | 10 | 1 | 90 | 150 | 1.7 | 50 | Power Tools, SMPS, etc. |
600V - 8A - Thyristor Medium Power Use | TO-220ABA | 600 | 12.6 | 8 | 15 | 1 | 120 | 125 | 1.4 | 50 | Power Tools, SMPS, etc. |
600V - 8A - Thyristor Medium Power Use | TO-220ABA | 600 | 12.6 | 8 | 15 | 1 | 120 | 150 | 1.4 | 50 | Power Tools, SMPS, etc. |
600V - 8A - Thyristor Medium Power Use | TO-220FPA | 600 | 12.6 | 8 | 15 | 1 | 120 | 150 | 1.4 | 50 | Power Tools, SMPS, etc. |
Reverse Conducting Thyristor Medium Power Use | MP-3A | 600 | 7.8 | 5 | 0.1 | 0.8 | 90 | 150 | 1.8 | 50 | SMPS, etc. |