RAA489800

Request Full Datasheet

Bidirectional Buck-Boost Voltage Regulator

Product Status: Mass Production

OVERVIEW

The RAA489800 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The advanced Renesas R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions.

The RAA489800 takes input power from a wide range of DC power sources up to 23V (such as conventional AC/DC adapters (ADP), USB PD ports, travel ADP) and safely converts it to a regulated voltage up to 21V. The RAA489800 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes the RAA489800’s application very flexible. In addition to 4-switch buck-boost configuration, it can also support 2-switch Buck mode operation.

The RAA489800 includes various system operation functions such as the Forward mode enable pin, Reverse mode enable pin, programmable soft-start time, and adjustable forward and reverse VOUT. It also has forward and reverse power-good indicators. The protection functionalities include OCP, OVP, UVP, and OTP.

The RAA489800 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.

KEY FEATURES

  • Bidirectional buck, boost, and buck-boost operation
  • Configurable for 4-switch buck-boost or 2-switch buck operation
  • Input voltage range: 3.8V to 23V (no dead zone)
  • Output voltage: up to 21V
  • Up to 1MHz switching frequency
  • Pin programmable soft-start time
  • LDO output for VDD and VDDP
  • System FAULT status ALERT function
  • Input/output internal discharge function
  • Active switching for negative voltage transitions
  • Pass Through mode in both directions
  • Forward and Reverse mode enable pins
  • OCP, OVP, UVP, and OTP protection
  • Absolute overvoltage protection
  • SMBus and auto-increment I2C compatible
  • Pb-free (RoHS compliant)
  • 32 Ld 4x4 TQFN package
  •  

     

    APPLICATIONS

  • Tablets, Ultrabooks, power banks, mobile devices, and USB-C

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
RAA489800
Basic Information
Production Status
Mass Production
# of Outputs
1
Topology [Rail 1]
Buck-Boost
Input Voltage Min (V) [Rail 1]
3.8
Input Voltage Max (V) [Rail 1]
23
Output Voltage Min (V) [Rail 1]
2
Output Voltage Max (V) [Rail 1]
21
Output Current Max (A) [Rail 1]
4.096
Switching Freq. (max) (MHz)
1
Switching Freq. (min) (MHz)
0.62
Qualification Level
Standard
Peak Efficiency (%)
98
POR
Yes
SYNCH Capability
No
Control Type
Hysteretic Mode
Switching Frequency Range (MHz)
0.620 to 1.0MHz

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed