ISL9111

Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch

Product Status: Mass Production

OVERVIEW

The ISL9111 and ISL9111A provide a power supply solution for single-cell, dual-cell, or three-cell alkaline, NiCd or NiMH battery-powered applications. The device has a typical 0.8V start-up voltage and is capable of supplying up to 5.25V output voltage. Both devices are guaranteed to supply 100mA from a single-cell input and 240mA from a dual-cell input when output is 3.3V. High 1.2MHz switching frequency allows for the use of tiny, low-profile inductors and ceramic capacitors to minimize the size of the solution.

The ISL9111 and ISL9111A are internally compensated, fully integrated synchronous boost converters optimized for efficiency with minimal external components. At light load, the device enters skip mode and consumes only 20µA of quiescent current, resulting in higher efficiency at light loads and maximum battery life.

The ISL9111 and ISL9111A address both rechargeable and non-rechargeable battery applications. The ISL9111 has a UVLO feature, which will internally shut off at 0.7V protecting a rechargeable battery. The ISL9111A has this feature disabled to maximize the usable life of a non-rechargeable single cell battery. The parts are available in fixed 3.0V, 3.3V and 5.0V output voltage versions or an adjustable output voltage version (ADJ). The fixed output voltage version also provides a FAULT pin for fault condition monitoring. The ISL9111 and ISL9111A are available in a 6 Ld SOT-23 package.

KEY FEATURES

  • Up to 97% Efficiency at Typical Operating Conditions
  • Minimum Start-up Voltage
  • 0.8V (ISL9111)
  • 0.6V (ISL9111A)
  • Minimum Operating Voltage
  • 0.7V (ISL9111)
  • 0.5V (ISL9111A)
  • Low Quiescent Current: 20μA (Typical)
  • At VOUT = 3.3V
  • 100mA Output Current @ VIN = 0.9V
  • 240mA Output from @ VIN = 1.8V
  • Logic Control Shutdown (Iq < 1µA)
  • Output Voltage Up to 5.25V
  • Output Disconnect During Shutdown
  • Skip Mode Under Light Load Condition
  • Undervoltage Lockout (ISL9111 Only)
  • Fault Protection: OVP (ADJ Version Only), OTP, Short Circuit
  • 6 Ld SOT-23 Package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9111
Basic Information
Production Status
Mass Production
Max # of Outputs
1
Topology [Rail 1]
Boost
Input Voltage Min (V) [Rail 1]
0.7
Input Voltage Max (V) [Rail 1]
5.25
Output Voltage Min (V) [Rail 1]
2.5
Output Voltage Max (V) [Rail 1]
5.25
Output Current Max (A) [Rail 1]
0.240
Max Duty Cycle (%)
-
Qualification Level
Standard
Peak Efficiency (%)
97
Control Type
Current Mode
Switching Frequency Range (MHz)
1MHz to 1.4MHz
Can Sample
YES
Temperature Range
-20 to +85

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed