ISL6273

1.2A Low Quiescent Current 1.6MHz High Efficiency Synchronous Buck Regulator

Product Status: Mass Production

OVERVIEW

ISL6273 is a 1.2A, 1.5MHz step-down regulator, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V allowing the use of a single Li+ cell, three NiMH cells or a regulated 5V input. It has guaranteed minimum output current of 1.2A. 1.5MHz pulse-width modulation (PWM) switching frequency allows using small external components. It has flexible operation mode selection of forced PWM mode and low IQ mode with as low as 25µA quiescent current for highest light load efficiency to maximize battery life.

The ISL6273 includes a pair of low on-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 200mV dropout voltage at 1.2A.

The ISL6273 offers a 200ms Power-On-Reset (POR) timer at power up. The timer output can be reset by RSI. When shutdown, ISL6273 discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown.

The ISL6273 is offered in a 10 Ld 3x3mm DFN package with 1mm maximum height. The complete converter occupies less than 1 cm2 area.

KEY FEATURES

  • High efficiency Synchronous Buck Regulator with up to 95% Efficiency
  • 200ms Reset Timer
  • Discharge Output Cap when Shutdown
  • 2.7V to 5.5V Supply Voltage
  • 3% Output Accuracy Over Temperature/Load/Line
  • 1.2A Guaranteed Output Current
  • 25µA Quiescent Supply Current in IQ Mode
  • Selectable Forced PWM Mode and IQ Mode
  • Less than 1µA Logic Controlled Shutdown Current
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Internal Loop Compensation
  • Internal Digital Soft-Start
  • Peak Current Limiting, Short Circuit Protection
  • Over-Temperature Protection
  • Enable
  • Small 10 Ld 3x3mm DFN
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6273
Basic Information
Production Status
Mass Production
# of Outputs
1
Topology [Rail 1]
Buck
Input Voltage Min (V) [Rail 1]
2.7
Input Voltage Max (V) [Rail 1]
5.5
Output Voltage Min (V) [Rail 1]
0.8
Output Voltage Max (V) [Rail 1]
5.5
Output Current Max (A) [Rail 1]
1.2
IQ [Rail 1]
25 µA
Switching Freq. (max) (MHz)
1.6
Switching Freq. (min) (MHz)
1.6
Max Duty Cycle (%)
See Datasheet
Qualification Level
Standard
Peak Efficiency (%)
96
POR
Yes
Control Type
Digital
Switching Frequency Range (MHz)
1.6
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed