R2A20112ASP

Critical Conduction Mode Interleaved PFC Control IC

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.

Product Status: Mass Production

OVERVIEW

The R2A20112A controls a boost converter to provide an active power factor correction.
The R2A20112A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching.
Interleaving function improves ripple current on input or output capacitor by 180 degrees phase shift.
Soft-star, the feedback loop short detection, two mode over-voltage-protection, over-current-protection, Over current
ON/OFF timer protection for boost Diode short and slave ZCD open detection are built in the R2A20112A, and can
constitute a power supply system of high reliability with few external parts.

KEY FEATURES

    • Absolute Maximum Ratings
      Supply voltage Vcc: 24 V
      Junction temperature Tj: –40 to +150°C
    • Electrical Characteristics
      VREF output voltage Vref: 5.0 V ± 1.5%
      UVLO operation start voltage Vuvlh: 10.5 V ± 0.7 V
      UVLO operation shutdown voltage Vuvll: 9.3 V ± 0.5 V
      UVLO hysteresis voltage Hysuvl: 1.2 V ± 0.5 V
    • Functions
      Boost converter control with critical conduction mode
      Interleaving control
      Soft start function for the reference voltage of Error Amp
      Two mode PFC output Over-voltage-protection
      Mode1: Dynamic OVP corresponding to a voltage rise by dynamic load change.
      Mode2: Static OVP corresponding to over-voltage in stable.
      PFC output Dynamic-under-voltage-protection (DUVP)
      Feedback loop open/short detection
      Master and Slave independence over-current-protection
      280 μs restart timer
      Slave ZCD signal open detection
      Over current ON/OFF timer protection for boost Diode short
    • Package
      Pb-free SOP-16

PARAMETRICS

Parameters
R2A20112ASP
Basic Information
Part Name
R2A20112ASP
Production Status
Mass Production
PLP
-
Document
YES
Vin (V) max.
24
Vo (V) max.
11.9
Pin Count
16
Package Type
SOP

Dimensions

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.