R2A20111SP

Power Factor Correction Controller IC

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.

Product Status: Mass Production(*)

OVERVIEW

The R2A20111 is a power-factor correction (PFC) controller IC.
This IC adopts continuous conduction mode as PFC operation.
Various functions such as constant power limit, overvoltage detection, overcurrent detection, soft start, feedback-loop disconnection detection, and holding function of PFC operation through momentary outage (PFC hold function) are incorporated in a single chip. These functions reduce external circuitry.
The constant power limit function allows to eliminate a significant amount of coil noise which is generated due to overcurrent detection operation in case of conventional overload.
The PFC hold function enables quick recovery by continuing PFC operation after momentary outage. The hold time can be adjusted by an external capacitance.
Overcurrent detection pin is separately provided.
Latch mode shutdown function is incorporated.
A soft-start control pin provides for the easy adjustment of soft-start operation, and can be used to prevent overshooting of the output voltage.

KEY FEATURES

    • Maximum ratings
      Power-supply voltage Vcc: 24 V
      Junction temperature Tj: – 40 to 125°C
    • Electrical characteristics
      VREF output voltage VREF: 5.0 V ± 3%
      UVLO operation start voltage VH: 10.5 ± 0.9 V
      UVLO operation stop voltage VL: 9.0 ± 0.7 V
      PFC output maximum ON duty Dmax-out: 95% (typ.)
    • Functions
      Constant power limit function
      Continuous conduction mode
      Hold function of PFC operation on momentary outage (PFC hold function)
      Overvoltage detection
      Overcurrent detection
      Soft start
      Feedback loop disconnection detection
      IC shutdown function
      Package lineup: SOP-16

PARAMETRICS

Parameters
R2A20111SP
Basic Information
Part Name
R2A20111SP
Production Status
Mass Production(*)
PLP
-
Document
YES
Vin (V) max.
24
Pin Count
16
Package Type
SOP

Dimensions

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.