ISL9016A

150mA Dual LDO with Low Noise, High PSRR and Low IQ

Product Status: Mass Production

OVERVIEW

The ISL9016A is a high performance dual LDO capable of providing up to 150mA current on each channel. It features a low standby current and very high PSRR and is stable with output capacitance of 1μF to 4.7μF with an ESR of up to 200mΩ.

The device integrates a separate enable function for each output. The quiescent current is typically 49μA when only one LDO is enabled and typically 80μA when both LDOs are enabled. When both LDOs are under shutdown condition, the drawing current is typically less than 1μA.

The ISL9016A provides a wide input voltage range from 1.8V to 6.5V. It also has a high PSRR of 80dB at 1kHz and 45dB at 1MHz. The ISL9016A also provides output current limit, overheat protection, reverse current protection, as well as excellent load transient response.

The ISL9016A is offered in a tiny 1.6mmx1.6mm 6 Ld UTDFN package. Output voltage options are available from 1.2V to 2.8V. Several combinations of voltage outputs are standard and others may be available upon request.

KEY FEATURES

  • Dual integrated 150mA high performance LDOs
  • High PSRR: 80dB at 1kHz and 45dB at 1MHz
  • Reverse current protection
  • Low quiescent current
  • 49μA (single LDO enabled)/80μA (dual LDOs enabled)
  • Excellent load transient response
  • Typically ±0.8% output voltage accuracy
  • Low output noise: typically 25μVRMS
  • Wide input voltage capability: 1.8V to 6.5V
  • Low dropout voltage: typically 120mV at 150mA
  • Separate enable control for each LDO
  • Stable with 1μF to 4.7μF ceramic output capacitors
  • Soft-start to limit input current surge during enable
  • Current limit and overheat protection
  • Tiny 6 Ld 1.6mmx1.6mm UTDFN package
  • Pb-free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9016A
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
1.8
Input Voltage Max (V)
6.5
External Bias
No
Output Voltage Min (V)
1.2
Output Voltage Max (V)
2.8
Fixed Output Voltage Option
Yes
O/P Voltage Accuracy (%)
±1.8
Output Current 1 Max (A)
0.15
Output Current 2 Max (A)
0.15
PSRR (dB)
80
Qualification Level
Standard
Noise (μVRMS 10Hz to 100kHz)
25
IQ
49 µA
Drop Out Voltage Typ (mV)
250 @ 150mA
Enable/Shutdown
Yes
PGOOD Output
No
Input Voltage Range (V)
1.8 to 6.5
Output Voltage Range (V)
1.2 to 2.8
Can Sample
YES
Temperature Range
-40 to +85

Action Needed