ISL80121-5

1A Ultra Low Dropout Linear Regulator with Programmable Current Limiting

Product Status: Mass Production

OVERVIEW

The ISL80121-5 is a low dropout voltage, single output LDO with programmable current limiting. The ISL80121-5 operates from input voltages of 5V to 6V with a nominal output voltage of 5V. Other custom voltage options are available upon request.

A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. The programmable current limiting improves system reliability of end applications. An external capacitor on the soft-start pin provides an adjustable soft-starting ramp. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.

This BiCMOS LDO will consume significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. Quiescent current is modestly compromised to achieve a very fast load transient response.

KEY FEATURES

  • ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
  • Very low 130mV dropout voltage
  • High accuracy current limit programmable up to 1.75A
  • Very fast transient response
  • 210µVRMS output noise
  • Power-good output
  • Programmable soft-start
  • Over-temperature protection
  • Small 10 Ld DFN package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL80121-5
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
2.2
Input Voltage Max (V)
6
External Bias
No
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5
Fixed Output Voltage Option
Yes
O/P Voltage Accuracy (%)
±1.8
Output Current 1 Max (A)
1
PSRR (dB)
40
Qualification Level
Standard
Noise (μVRMS 10Hz to 100kHz)
210
Drop Out Voltage Typ (mV)
90 @ 1A
Enable/Shutdown
Yes
PGOOD Output
Yes
Input Voltage Range (V)
2.2 to 6.0
Output Voltage Range (V)
0.8 to 5.0
Can Sample
YES
Temperature Range
-40 to +125

Action Needed