ZL9117M

Digital DC/DC PMBus 17A Module

Product Status: Mass Production

OVERVIEW

The ZL9117M is a 17A, variable output, step-down PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto-compensation algorithms, which eliminate the need for manual compensation design work. The ZL9117M operates over a wide input voltage range and supports an output voltage range of 0.6V to 3.6V, which can be set by external resistors or via PMBus. This high-efficiency power module is capable of delivering 17A. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0.6V with ±1% output voltage regulation over line, load, and temperature variations.

The ZL9117M features auto-compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and prebiased output start-up capabilities.

The ZL9117M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3.5mm) overmolded QFN package module suitable for automated assembly by standard surface mount equipment. The ZL9117M is RoHS compliant.

For PMBus operation, it is recommended to tie the Enable pin (EN) to SGND.

KEY FEATURES

  • Complete digital switch mode power supply
  • Fast transient response
  • Auto compensating PID filter
  • External synchronization
  • Output voltage tracking
  • Current sharing
  • Programmable soft-start delay and ramp
  • Overcurrent/undercurrent protection
  • PMBus compliant

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL9117M
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
4.5
Input Voltage Max (V)
13.2
Output Voltage Min (V)
0.6
Output Voltage Max (V)
3.6
Output Current Max (A)
17
IQ
20 mA
Peak Efficiency (%)
94
POR
No
Switching Freq. (min) (MHz)
0.4
Switching Freq. (max) (MHz)
1
Control Type
Digital
SYNCH Capability
Yes
Current Sharing
Yes
Tracking
Yes
Digital
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.571
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Digital Power FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Videos

3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed