OVERVIEW
The ZL9024M uses ChargeMode™ control architecture, which responds to a transient load within a single switching cycle. The ZL9024M comes with a preprogrammed configuration for operating in a pin-strap mode; output voltage, switching frequency, and device SMBus address can be programmed with external resistors. More configurations such as soft-start and fault limits, can be easily programmed or changed using PMBus compliant serial bus interface. PMBus can be used to monitor voltages, current, temperatures, and fault status. The ZL9024M is supported by PowerNavigator™ software, a Graphical User Interface (GUI) that can be used to configure modules to a desired solution.
The ZL9024M is available in a 40 Ld compact 17mmx19mm HDA module with a very low profile height of 3.55mm, suitable for automated assembly by standard surface mount equipment. The ZL9024M is RoHS compliant by exemption.
KEY FEATURES
- Complete digital switch mode power supply
- VIN range: 2.75V to 4V
- Programmable VOUT range: 0.6V to 1.5V
- PMBus compliant I2C communication interface
- Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
- Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
- ChargeMode control architecture
- ±1.2% VOUT accuracy over line, load, and temperature
- Power-good indicator
- Over-temperature protection
- Internal non-volatile memory and fault logging
- PowerNavigator supported
- Patented thermally enhanced HDA package
BLOCK DIAGRAM

PARAMETRICS
Design Resources and Tools
Design Tool
PowerNavigator Software
Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.
Simulation Tool
iSim Online Designer
Select supporting components, build your schematic and validate your power management and op amp designs.
Selection Tool
PowerCompass Online Tool
The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.
Knowledge Base
Digital Power FAQs
Find answers to common questions, support articles and development hints.
Featured White Papers
White Paper
Achieving a Stable Power Supply with Fast Transient Response through Digital Control
Aug 2018
Related Videos
Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules
The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.
Key Features of the Newest Power Module Family
Parameters | ISL8282M | ISL8280M | ISL8212M | ISL8210M |
---|---|---|---|---|
Load Current (A) | 15 | 10 | 15 | 10 |
Minimum VIN (V) | 4.5 | 4.5 | 4.5 | 4.5 |
Maximum VIN (V) | 16.5 | 16.5 | 16.5 | 16.5 |
Minimum VOUT (V) | 0.5 | 0.5 | 0.5 | 0.5 |
Maximum VOUT (V) | 5 | 5 | 5 | 5 |
Peak Efficiency (%) | 95.2 | 95.2 | 95.2 | 95.2 |
POR | Yes | Yes | Yes | Yes |
Minimum Switching Frequency (kHz) | 255 | 255 | 255 | 255 |
Maximum Switching Frequency (kHz) | 1130 | 1130 | 1130 | 1130 |
Control Type | R4 | R4 | R4 | R4 |
Sync Capability | No | No | No | No |
Load Sharing | No | No | No | No |
PMBus | Yes | Yes | No | No |