ISL6364A

Request Full Datasheet

Green Dual 4+1 PWM Controller for VR12/IMVP7 Applications with AUTO Phase Shedding

Product Status: Mass Production

OVERVIEW

The ISL6364A is a dual PWM controller; its 4-phase PWMs control the microprocessor core or the memory voltage regulator, while its single-phase PWM controls the peripheral voltage regulator for graphics, system agent, or processor I/O.

The ISL6364A utilizes Intersil’s proprietary Enhanced Active Pulse Positioning (EAPP) modulation scheme to achieve extremely fast transient response with fewer output capacitors.

The ISL6364A is designed to be compliant to Intel VR12/IMVP7 specifications. It accurately monitors the load current via the IMON pin and reports this information via the IOUT register to the microprocessor, which sends a PSI# signal to the controller at low power mode via SVID bus. The controller enters 1 or 2-phase operation in low power mode (PSI1); in the ultra low power mode (PSI2,3), it operates in single phase with diode emulation option. In low power modes, the magnetic core and switching losses are significantly reduced, yielding high efficiency at light load. After the PSI# signal is de-asserted, the dropped phase(s) are added back to sustain heavy load transient response and efficiency. In addition, the ISL6364A features auto-phase shedding to optimize the efficiency from light to full load for Greener Environment without sacrificing the transient performance.

Today’s microprocessors require a tightly regulated output voltage position versus load current (droop). The ISL6364A senses the output current continuously by measuring the voltage across a dedicated current sense resistor or the DCR of the output inductor. The sensed current flows out of the FB pin to develop a precision voltage drop across the feedback resistor for droop control. Current sensing also provides information for channel-current balancing, average overcurrent protection and individual phase current limiting. The TM and TMS pins sense an NTC thermistor’s temperature, which is internally digitized for thermal monitoring and for integrated thermal compensation of the current sense elements of the respective regulator.

The ISL6364A features remote voltage sensing and completely eliminates any potential difference between remote and local grounds. This improves regulation and protection accuracy. The threshold-sensitive enable input is available to accurately coordinate the start-up of the ISL6364A with other voltage rails.

KEY FEATURES

  • Intel VR12/IMVP7 Compliant
  • SerialVID with Programmable IMAX, TMAX, BOOT, ADDRESS OFFSET Registers
  • ISL6364 Compatible
  • Intersil’s Proprietary Enhanced Active Pulse Positioning (EAPP) Modulation Scheme (Patented)
  • Variable Frequency Control During Load Transients to Reduce Beat Frequency Oscillation
  • Linear Control with Evenly Distributed PWM Pulses for Better Phase Current Balance During Load Transients
  • Voltage Feed-Forward and Adjustable Ramp Options
  • High Frequency and PSI Compensation Options
  • NVM and Firmware Free for Low Cost and Easy Use
  • Auto Phase Shedding Option for Greener Environment with Boot-refresh Option
  • Dual Outputs
  • Output 1 (VR0): 1 to 4-Phase for Core or Memory (Coupled Inductor and Phase Doubler, ISL6617/11A Compatible)
  • Output 2 (VR1): Single Phase for Graphics, System Agent, or Processor I/O (Phase Doubler Compatible, EN = HIGH)
  • Differential Remote Voltage Sensing
  • ±0.5% Closed-loop System Accuracy Over Load, Line and Temperature
  • Proprietary Active Phase Adding and Dropping with Diode Emulation Scheme For Enhanced Light Load Efficiency
  • Programmable Slew Rate of Fast Dynamic VID for VR0
  • Dynamic VID Compensation (DVC) for VR1 at No Droop
  • Droop and Diode Emulation Options
  • Programmable 1 or 2-Phase Operation in PSI1 Mode
  • Programmable Standard or Coupled-Inductor Operation
  • Precision Resistor or DCR Differential Current Sensing
  • Integrated Programmable Current Sense Resistors
  • Accurate Load-Line (Droop) Programming
  • Accurate Current Monitoring and Channel-Current Balancing
  • Average Overcurrent Protection and Channel Current Limit With Internal Current Comparators
  • Precision Overcurrent Protection on IMON & IMONS Pins
  • Independent Oscillators, up to 2MHz Per Phase, for Cost, Efficiency, and Performance Optimization
  • Dual Thermal Monitoring and Thermal Compensation
  • Start-up Into Pre-Charged Load
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6364A
Basic Information
Production Status
Mass Production
Max # of Outputs
2
Max # of Phases
4
Input Voltage Min (V)
4.75
Input Voltage Max (V)
5.25
Output Voltage Min (V)
0.25
Output Voltage Max (V)
1.52
Recommended Output Current Range (A)
130
Bias Voltage Range (V)
4.75 to 5.25
VID
Yes
Parametric Applications
VR12/IMVP7
Qualification Level
Standard
Droop
Yes
Integrated MOSFET Driver (s)
No
Can Sample
YES
Temperature Range
-40 to +85

Action Needed