RJH60T04DPQ-A1

IGBT 600V 60A TO-247A Built-In FRD

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Optimized for current resonance application
    • Low collector to emitter saturation voltage
      VCE(sat) = 1.5 V typ. (at IC = 30 A, VGE = 15 V, Ta = 25°C)
    • Built in fast recovery diode in one package
    • Trench gate and thin wafer technology
    • High speed switching
      tf = 45 ns typ. (at VCC = 400 V, VGE = 15 V , IC = 30 A, Rg = 10 Ω, Ta = 25°C, Inductive load)
    • Low tail loss
      Etail = 160 μJ typ. (at VCC = 300 V, VGE = 20 V, IC = 50 A, Rg = 15 Ω, Tc = 125°C, current resonance circuit)

PARAMETRICS

Parameters
RJH60T04DPQ-A1
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
TO-247A
Number of Channels
Single
Configuration [Device]
Built-In FRD
IH
YES
VCES (V)
600
Ic (Peak) (A)
180
IC (A) @25 °C
60
IC (A) @100 °C
30
VCE (sat) (V)
1.5
tf (µs) typ.
0.045
FRD Vf (V)
1.2
FRD trr (ns)
100
Pch (W)
208.3
Application
IH Cooker
Mounting Type
Through Hole

Outline

Dimensions

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.