RJP1CS25DWA

1250V - 75A - IGBT

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Renesas generation 7th Trench IGBT
    • Low collector to emitter saturation voltage
      VCE(sat) = 1.55 V typ. (at IC = 75 A, VGE = 15 V, Tc = 25°C)
    • Moderate speed switching
    • Short circuit withstands time (10 μs min.)

PARAMETRICS

Parameters
RJP1CS25DWA
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
Wafer
Number of Channels
Single
Inverter
YES
VCES (V)
1250
IC (A) @25 °C
150
IC (A) @100 °C
75
VCE (sat) (V)
1.55
tf (µs) typ.
0.33
tsc (µs)
10

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.