8-pin SDIP (Shrink Dual Inline Package)

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Insulator Thickness (mm) 3 - Clearance (mm)
PS9305L 5.0 8.0 0.4 7.0
PS9305L2 5.0 8.0 0.4 8.0
PS9332L 5.0 8.0 0.4 7.0
PS9332L2 5.0 8.0 0.4 8.0