8-pin DIP (Dual Inline Package))

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Insulator Thickness (mm) 3 - Clearance (mm)
PS8501, PS8501L3 5 7.0 0.4 7.0
PS8501L1, PS8501L2 5 8.0 0.4 8.0
PS8502, PS8502L3 5 7.0 0.4 7.0
PS8502L1, PS8502L2 5 8.0 0.4 8.0
PS9505, PS9505L3 5 7.0 0.4 7.0
PS9505L1, PS9505L2 5 8.0 0.4 8.0
PS9513, PS9513L3 5 7.0 0.4 7.0
PS9513L1, PS9513L2 5 8.0 0.4 8.0
PS9587, PS9587L3 5 7.0 0.4 7.0
PS9587L1, PS9587L2 5 8.0 0.4 8.0