6-pin SDIP (Shrink Dual Inline Package)

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Insulator Thickness (mm) 3 - Clearance (mm)
PS8302L 5 7.0 0.4 7.0
PS8302L2 5 8.0 0.4 8.0
PS9303L 5 7.0 0.4 7.0
PS9303L2 5 8.0 0.4 8.0
PS9306L 5 7.0 0.4 7.0
PS9306L2 5 8.0 0.4 8.0
PS9307L 5 7.0 0.4 7.0
PS9307L2 5 8.0 0.4 8.0
PS9308L 5 7.0 0.4 7.0
PS9308L2 5 8.0 0.4 8.0
PS9313L 5 7.0 0.4 7.0
PS9313L2 5 8.0 0.4 8.0
PS9317L 5 7.0 0.4 7.0
PS9317L2 5 8.0 0.4 8.0
PS9324L 5 7.0 0.4 7.0
PS9324L2 5 8.0 0.4 8.0
PS9331L 5 7.0 0.4 7.0
PS9331L2 5 8.0 0.4 8.0
PS9351L 5 7.0 0.4 7.0
PS9351L2 5 8.0 0.4 8.0