4-pin SSOP (Shrink Small Outline Package)

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Inner Creepage Distance (mm) 3 - Insulator Thickness (mm) 4 - Clearance (mm)
PS2801C-1 2.5 4.5 2.5 0.1 4.5
PS2802-1 2.5 4.5 2.5 0.1 4.5
PS2805C-1 2.5 4.5 2.5 0.1 4.5
PS2811-1 2.5 4.5 2.5 0.1 4.5
PS2815-1 2.5 4.5 2.5 0.1 4.5
PS2833-1 2.5 4.5 2.5 0.1 4.5
PS2861B-1 3.75 5 - 0.4 5