16-pin SSOP (Shrink Small Outline Package)

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Inner Creepage Distance (mm) 3 - Insulator Thickness (mm) 4 - Clearance (mm)
PS2801C-4 2.5 4.5 2.5 0.1 4.5
PS2802-4 2.5 4.5 2.5 0.1 4.5
PS2805C-4 2.5 4.5 2.5 0.1 4.5
PS2811-4 2.5 4.5 2.5 0.1 4.5
PS2815-4 2.5 4.5 2.5 0.1 4.5
PS2833-4 2.5 4.5 2.5 0.1 4.5