PS9124

HIGH CMR, 10 Mbps OPEN COLLECTOR OUTPUT TYPE 5-PIN SOP (SO-5) PHOTOCOUPLER

High-speed digital output photocouplers (optocouplers) are optically coupled high-speed, totem-pole output isolators containing a GaAlAs LED on the input side and a photodiode and signal processing circuit on the output side in a single chip.

Recommended Product
PS9124-V-F3-AX
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The PS9124 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.

KEY FEATURES

    • Low power consumption (VCC = 3.3/5 V)
    • Small package (SO-5)
    • High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
    • High-speed (10 Mbps)
    • High isolation voltage (BV = 3 750 Vr.m.s.)
    • Open collector output
    • Embossed tape product : PS9124-F3 : 2 500 pcs/reel
    • Pb-Free product
    • Safety standards
      UL approved: UL1577, Single protection
      CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
      VDE approved: DIN EN 60747-5-5 (Option)

PARAMETRICS

Parameters
PS9124
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
IC Output(High-Speed 10Mbps, Digital Output), Open collector output, Low power consumption(Vcc=3.3/5V)
Safety standard
UL, VDE(option), CSA
Target application
PDP, FA network
PinCone
In/Out Type
10Mbps/Digital Output
BV (kVr.m.s)
3.75
+IF (mA)
25
VCC (V)
7
Io (mA)
25
IFHL (mA) max.
3
tPHL (μs) max.
0.075
tPLH (μs) max.
0.075
tPHL/tPLH
RL=350ohm
RL at tpHL, tpLH (kohm)
0.35

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).