The SH7201 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz. It incorporates FPU, which supports single-precision and double-precision, and which enable high signal processing performance. In addition, this LSI includes peripheral functions such as a multifunction timer for motor control, a CAN controller, a serial communication interface with a 16-stage FIFO and an I2C bus interface. They incorporate FPU, which support single-precision and double-precision floating-point arithmetics, enabling high-speed signal processing.

 

Main Solutions

Key Features:

  • Operating frequency
    • 100MHz/120MHz
  • Cache
    • 16Kbyte (separate 8K instructions/8K data, 4-way set associative type)
  • Debugging
    • H-UDI, AUD-II
  • Package
    • LQFP2424-176Cu (0.5 pitch)
  • Other features
    • High-performance CPU core with built-in FPU, offering high-speed high-precision arithmatic
    • Incorporates special-purpose registers, making it possible to achieve better interrupt responsiveness
    • Supports communication functions such as CAN, serial interface, I2C bus and etc.
    • High-precision control via a multifunction timer, which can output a maximum of 16 inputs and outputs

 

Pin Count / Memory Size Lineup:

Program Flash
SRAM
0KB
32KB
Pins
Package
176
LFQFP

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.