Note
The oscillator circuit parameters provided below are the result of tests carried out by the oscillator manufacturer
under fixed operating conditions. (please refer to the table as below for the measurement data). Peripheral
environment effects on the customer's system such as noise, high frequency, wiring pattern, power source
characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual
systems. In addition, RENESAS does not guarantee these parameters. Please use these values only for your
reference. Customers should contact the oscillator manufacturer for the optimal oscillation circuit parameters
applicable to their system.

 

FLASH version

IC Name Freq. Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F38124H
HD64F38124W
32.768
kHz
VT-200(12.5pF) 20 20 - 0 3.3v, 5.0v -40 to +85 F38124H_VT200_12.5pF
VT-200(6pF) 7 7 - 0 F38124H_VT200_6.0pF
SP-T2A 20 20 - 0 F38124H_SPT2A_12.5pF
SSPT7 20 20 - 0 F38124H_SSPT7_12.5pF

MASK version

IC Name Freq. Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64338024SH
HD64338024SW
32.768
kHz
VT-200(12.5pF) 18 18 - 0 2.4v, 3.3v -40 to +85 38024SH_VT200_12.5pF
VT-200(6pF) 6 6 - 0 38024SH_VT200_6.0pF
SP-T2A 18 18 - 0 38024SH_SPT2A_12.5pF
SSPT7 18 18 - 0 38024SH_SSPT7_12.5pF

 

For further information, please contact Seiko Instruments Inc..

 

FLASH version

IC Name Freq. Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F38124

2MHz CSTCC2M00G56-R0 47 47 1M 0 2.7 to 5.5 -40 to +85 TCD-05-0481
4MHz CSTLS4M00G53-B0 15 15 1M 0 TCD-05-0482
CSTCR4M00G53-R0 15 15 1M 0 TCD-05-0483
8MHz CSTLS8M00G53-B 15 15 1M 0 TCD-05-0484
CSTCE8M00G52-R0 10 10 1M 0 TCD-05-0485
10MHz CSTLS10M0G53-B0 15 15 1M 0 TCD-05-0486
CSTCE10M0G52-R0 10 10 1M 0 TCD-05-0487
16MHz CSTCE16M0V53-R0 15 15 1M 0 TCD-05-0488
20MHz CSTCE20M0V51-R0 5 5 1M 0 TCD-05-0489
CSTCG20M0V51-R0 5 5 1M 0 TCD-05-0490

Note : CST** type has the built-in loading capacitors.
*Suffix indicates packaging style.
(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.