RX family supports touch function and LCD image display function which are the element technology of HMI.

The touch function incorporates a self-capacitance system that is highly sensitive and capable of proximity sensing, as well as a mutual capacity system with superior water resistance built into one chip.

LCD image display function supports segment display, TFT LCD. Furthermore, a large-capacity memory is mounted for image processing, achieving system cost reduction and high-speed image processing.

 

Input Interface

Capacitive Touch Sensor

Output Interface

LCD Display

Touch-Key

Touch-Free User Interface

TFT Display

Segment Display