Overview

Description

The RECAIUS, speech recognition middleware voice trigger, is a software component which detects prespecified words and allows hands-free operation without using a switch to initiate listening. Out-of-box support is available for the RA Family of 32-bit MCUs.

Image

Features

  • Software solution to realize a talk-switchless and hands-free system via pre-defined word detection (trigger word)
  • No Internet connection required
  • Trigger word can be defined by the customer
  • Suitable for edge devices due to small memory size and less CPU performance
  • Partner beamforming, noise suppression technology can be used

Comparison

Applications

Applications

  • Industrial controls
  • Smart buildings
  • Smart homes
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 577 KB 日本語
Brochure Log in to Download PDF 297 KB 日本語
2 items