Overview

Description

The Renesas RA Ali Cloud Solution uses the RA6M3 microcontroller and connects via Wi-Fi to Alibaba Cloud Web Services. It provides an ideal evaluation environment for developers and serves as a strong foundation for IoT device development. Learn more at Alibabacloud.com.

Image

Features

  • Enables developers to easily get started and connect their designs to the Alibaba Cloud
  • Fully compliant with AliOS Things certification
  • Accelerates IoT device development and prototyping
  • Leverages MQTT/TLS endpoint security of RA MCUs
  • Reduces product development costs by delivering a comprehensive software foundation
  • Allows monitoring and control of sensor data through a dashboard

Comparison

Applications

Applications

  • Smart home/factory/agriculture
  • IoT Edge devices
  • Gateways
  • Intelligent vending machines
  • Small home appliances
  • Entertainment

Documentation

Type Title Date
Product Brief PDF 715 KB
Product Brief Log in to Download PDF 292 KB
2 items