The 32186 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Applications

  • Chassis & Safety

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
High-performance Embedded Workshop V.4.09 User's Manual 日本語 Manual PDF 4.16 MB
High-performance Embedded Workshop HewTargetServer User's Manual 日本語 Manual PDF 1.85 MB
MAP Viewer V.3.00 User's Manual (Utility for C Compiler Package) 日本語 Manual PDF 292 KB
32185/32186 Group Hardware Manual 日本語 Manual PDF 5.55 MB
32192/32195/32196 Group Hardware Manual Manual PDF 5.65 MB
I/O DLL Kit User's Manual (Simulator Debugger Customizing Kit) 日本語 Manual PDF 359 KB
PDSDK COM Kit Reference Manual (Emulator/Simulator Debugger Customizing Kit) 日本語 Manual PDF 806 KB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 Manual PDF 504 KB
C/C++ Compiler Package for M32R Family V.5.00 C/C++ Compiler User's Manual 日本語 Manual PDF 1.32 MB
C/C++ Compiler Package for M32R Family V.5.00 Assembler User's Manual 日本語 Manual PDF 987 KB
M32R-FPU Software Manual Manual PDF 586 KB
M32100T3-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 677 KB
M32100T2-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 216 KB
Technical Updates
Timer TIO TOD TOM TOU: About reload update timing in PWM output mode 日本語 Technical Update PDF 61 KB
TECHNICAL NEWS M32R/ECU series Usage Notes for 0 Division Instruction Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU series Note for Cancelation of Transmit and Receive CAN Remote Frame Technical Update PDF 20 KB
TECHNICAL NEWS M32R/ECU series Note for Wait Function during Internal Flash Programming and Erase Operation Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU Series: Note on Using Interrupts Technical Update PDF 39 KB
Application Notes & White Papers
7547 Group List of Registers 日本語 Application Note PDF 198 KB
- SFR Definition File Application Note PDF 157 KB
SFR Definition File Application Note PDF 157 KB
Difference between 38C5 Group and 38D5 Group 日本語 Application Note PDF 167 KB
CAN Demo Set Program 日本語 Application Note PDF 554 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
32186 Group BSDL Ver.1.00 Model - IBIS TXT 45 KB
Emulator Debugger for M32R Family M3T-PD32RM V.3.01 Release 00 Upgrades 日本語 Upgrade - Debugger EXE 9.67 MB
- CAN Demo Set Program Sample Code ZIP 590 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 3.3V Ver.2.1 Model - IBIS IBS 203 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 5V Ver.2.1 Model - IBIS IBS 215 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 5V Ver.2.1 Model - IBIS IBS 216 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 3.3V Ver.2.1 Model - IBIS IBS 203 KB
Other
- スタートアッププログラム例 Software & Tools - Others ZIP 446 KB
SFR Definition File Software & Tools - Others ZIP 172 KB
- SFR Definition File Software & Tools - Others ZIP 172 KB
- SFR定義ファイル Software & Tools - Others ZIP 241 KB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software / Tools

Title Type Description Company
C/C++ Compiler Package for M32R Family [M3T-CC32R] Compiler/Assembler C/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
M32100T-EZ-E Emulator Emulator for M32R Family [Overseas standards compliant]. Low-end model Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
PDSDK COM Kit Other Emulators and Options Emulator/Simulator Debugger Customizing Kit Renesas
Simulator Debugger for M32R Family [M3T-PD32RSIM] Simulator Simulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.)
Renesas

Boards & Kits

Part Number Title Type Company
M3A-2142G03 Pin Processing Board for M32R/ECU Starter Kit Evaluation