The 32170, 32174 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
High-performance Embedded Workshop V.4.09 User's Manual 日本語 Manual PDF 4.16 MB
High-performance Embedded Workshop HewTargetServer User's Manual 日本語 Manual PDF 1.85 MB
MAP Viewer V.3.00 User's Manual (Utility for C Compiler Package) 日本語 Manual PDF 292 KB
I/O DLL Kit User's Manual (Simulator Debugger Customizing Kit) 日本語 Manual PDF 359 KB
PDSDK COM Kit Reference Manual (Emulator/Simulator Debugger Customizing Kit) 日本語 Manual PDF 806 KB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 Manual PDF 504 KB
C/C++ Compiler Package for M32R Family V.5.00 Assembler User's Manual 日本語 Manual PDF 987 KB
C/C++ Compiler Package for M32R Family V.5.00 C/C++ Compiler User's Manual 日本語 Manual PDF 1.32 MB
M32100T3-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 677 KB
M32100T2-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 216 KB
M32R Family Software Manual 日本語 Manual PDF 458 KB
Technical Updates
TECHNICAL NEWS M32R/ECU series Usage Notes for 0 Division Instruction Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU series Note for Cancelation of Transmit and Receive CAN Remote Frame Technical Update PDF 20 KB
TECHNICAL NEWS M32R/ECU series Note for Wait Function during Internal Flash Programming and Erase Operation Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU Series: Note on Using Interrupts Technical Update PDF 39 KB
Application Notes & White Papers
Timer RB in Programmable One-shot Generation Mode 日本語 Application Note PDF 184 KB
CAN Demo Set Program 日本語 Application Note PDF 554 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Install Manager Utility V.1.03.01 Upgrade 日本語 Software EXE 1.30 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 Software EXE 7.57 MB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
- Timer RB in Programmable One-shot Generation Mode Sample Code ZIP 136 KB
- CAN Demo Set Program Sample Code ZIP 590 KB
32170, 32174 Group IBIS 3.3V Ver.2.1 Model - IBIS IBS 120 KB
32170, 32174 Group IBIS 5V Ver.2.1 Model - IBIS IBS 128 KB
32170, 32174 Group BSDL Ver.1.0 Model - IBIS TXT 70 KB
Tool News
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 202 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 201 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 or Later 日本語 Tool News - Note PDF 195 KB
AutoUpdate Utility Revised to V.1.05.00 日本語 Tool News - Release PDF 192 KB
High-performance Embedded Workshop Revised to V.4.05.01 日本語 Tool News - Release PDF 195 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 日本語 Tool News - Note PDF 194 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 195 KB
High-performance Embedded Workshop Revised to V.4.05.00 日本語 Tool News - Release PDF 208 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
Other
- SFR定義ファイル Software & Tools - Others ZIP 221 KB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software / Tools

Title Type Description Company
PDSDK COM Kit Other Emulators and Options Emulator/Simulator Debugger Customizing Kit Renesas

Boards & Kits

Part Number Title Type Company
M3A-2142G03 Pin Processing Board for M32R/ECU Starter Kit Evaluation