Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
HI1000/4 Real-time OS for H8SX, H8S Family μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
C/C++ Compiler Package for H8SX, H8S, H8 Family C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Downloads
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX)Compiler Package Application Note: The application guide of Call Walker Rev.1.00RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 EditionH8S H8/300 Series C/C++ Compiler Package Application Note
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for H8SX, H8S, and H8 Families Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
LVD |
DMA |
CAN (ch) |
Ethernet |
USB |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
N/A | H8SX | 32 | 24 | 256 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -40 to 85°C | |||||
N/A | H8SX | 32 | 24 | 256 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -20 to 75°C | |||||
N/A | H8SX | 32 | 40 | 512 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -20 to 75°C | |||||
N/A | H8SX | 32 | 40 | 512 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -40 to 85°C | |||||
N/A | H8SX | 32 | 56 | 1024 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -40 to 85°C | |||||
N/A | H8SX | 32 | 56 | 1024 | 176 | 50 | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch | 10-bit x 12-ch | 8-bit x 2-ch | Yes | No | No | -20 to 75°C |