The Renesas 82C55A is a high performance CMOS version of the industry standard 8255A and is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The MX82C55A has identical features as the X82C55 with the exception of no bus hold devices on the port pins. It is a general purpose programmable I/O device which may be used with many different microprocessors. There are 24 I/O pins which may be individually programmed in two groups of 12 and used in three major modes of operation. The high performance and industry standard configuration of the 82C55A make it compatible with the 80C86, 80C88 and other microprocessors. Static CMOS circuit design insures low operating power. The Renesas advanced SAJI process results in performance equal to or greater than existing functionally equivalent products at a fraction of the power.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.15 MB | |
End Of Life Notice | PDF 1.17 MB | |
Other | PDF 10.28 MB 日本語 , 简体中文 | |
Product Change Notice | PDF 90 KB | |
Price Increase Notice | PDF 227 KB | |
General Reliability Literature | PDF 14.70 MB 日本語 | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
PDIP | Tube | 1485 |