The 7546 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance

Product Options

Orderable Part ID Part Status Type Carrier Type Buy Sample
Obsolete Tray
Availability
Obsolete Tube
Availability
Obsolete Tube
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete Tube
Availability
Not Recommended for New Designs
Availability
Obsolete
Availability
Obsolete Tray
Availability
Obsolete Tube
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
H8/3022 Group H8/3022F-ZTATTM Hardware Manual 日本語 Manual PDF 3.62 MB
740 Family Software Manual Manual PDF 1.05 MB
Application Notes & White Papers
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
7546/47 Group A/D Converter 简体中文 Application Note PDF 243 KB
LCD RTC and Power Mode Demonstration 简体中文 Application Note PDF 793 KB
Operation of Timer A (2-phase pulse signal process in event counter mode, normal processing operation) 日本語, 简体中文 Application Note PDF 145 KB
SH7211 Renesas Starter Kit Sample Code 日本語, 简体中文 Application Note PDF 62 KB
SH7086 Renesas Starter Kit Sample Code 日本語, 简体中文 Application Note PDF 62 KB
H838099 Renesas Starter Kit Sample Code 日本語 Application Note PDF 62 KB
Differences Between 7546/47 Group and 7544 Group (QzROM version) 简体中文 Application Note PDF 1.08 MB
7546/7547 Group Operation of Timer A (Output Compare Mode) Application Note PDF 761 KB
7546 Group Operation of Bus Collision Detection 日本語, 简体中文 Application Note PDF 248 KB
Operation of Timer A (Output Compare Mode) 简体中文 Application Note PDF 1.03 MB
Differences Between 7548/49 Group and 7546/47 Group Application Note PDF 600 KB
7542 Group Application Note ( Input Capture ) 日本語 Application Note PDF 95 KB
740 Family Recommended PCB Layout for Anti-noise 简体中文 Application Note PDF 389 KB
7546/7547 Group Operation of Timer A (Output Compare Mode) 简体中文 Application Note PDF 144 KB
740 Family Programming Guidelines (C Language) 日本語 Application Note PDF 47 KB
740 Family Interrupt Handling Method in ICC-740 C Compiler 简体中文 Application Note PDF 139 KB
740 Family C-ASM Mixture Program 简体中文 Application Note PDF 178 KB
7542 Group A/D Conversion Control Application Note PDF 122 KB
7542 Group Clock Asynchronous Serial I/O (UART) Application Note PDF 90 KB
7542 Group (Timer X/Event Counter Mode) 日本語 Application Note PDF 162 KB
7542 Group (Timer X Operation/Pulse Output Mode) 日本語 Application Note PDF 153 KB
7542 Group ( Timer X Operation /Timer Mode) Application Note PDF 162 KB
7542 Group ( Output Compare ) Application Note PDF 107 KB
7542 Group ( Timer X/Pulse Width Measurement Mode) 日本語 Application Note PDF 164 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
7542 Group Clock Synchronous Serial I/O 日本語 Application Note PDF 77 KB
7542 Group I/O Port (Key-on wakeup) 日本語 Application Note PDF 61 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
- H8/38076 LCD RTC and Power Mode Demonstration Sample Code ZIP 1.29 MB
- Operation of Timer A (2-phase pulse signal process in event counter mode, normal processing operation) Sample Code ZIP 255 KB
- バス衝突検出機能 Sample Code ZIP 438 KB
- 延迟单次触发输出 Sample Code ZIP 892 KB
- SH7211 Renesas Starter Kit Sample Code Sample Code ZIP 661 KB
- タイマA(アウトプットコンペア) Sample Code ZIP 605 KB
- SH7086 Renesas Starter Kit Sample Code Sample Code ZIP 614 KB
- H838099 Renesas Starter Kit Sample Code Sample Code ZIP 467 KB
- Operation of Timer A (Output Compare Mode) 日本語 Sample Code ZIP 739 KB
- Operation of Bus Collision Detection Sample Code ZIP 226 KB
- シリアルI/O動作(クロック非同期形シリアルI/Oモードの受信) Sample Code ZIP 352 KB
- 定时器RC(PWM模式) Sample Code ZIP 1.01 MB
- Operation of Timer A (Output Compare Mode) Sample Code ZIP 1.00 MB
- Application Note ( Input Capture ) 日本語 Sample Code ZIP 85 KB
- 使用 I/O端口的SCI仿真(SCI端口) Sample Code ZIP 781 KB
- 振荡稳定时间的设定 Sample Code ZIP 275 KB
- A/D转换和LCD显示 Sample Code ZIP 439 KB
- Clock Asynchronous Serial I/O (UART) 日本語 Sample Code ZIP 72 KB
- Timer X/Event Counter Mode 日本語 Sample Code ZIP 93 KB
- Timer X Operation/Pulse Output Mode 日本語 Sample Code ZIP 85 KB
- Timer X Operation /Timer Mode Sample Code ZIP 100 KB
- Output Compare Sample Code ZIP 61 KB
- Timer X/Pulse Width Measurement Mode 日本語 Sample Code ZIP 99 KB
- Clock Synchronous Serial I/O Sample Code ZIP 63 KB
Other
QzROM系列 Brochure PDF 5.12 MB
7546/7547 Group Standard Characteristics Others PDF 193 KB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software / Tools

Title Type Description Company
Assembler Package for 740 Family [M3T-SRA74] Compiler/Assembler Assembler Package for 740 Family, * Comes with High-performance Embedded Workshop and the simulator debugger.

Renesas
C Compiler Package for 740 Family [M3T-ICC740] Compiler/Assembler C Compiler Package for 740 Family. High-performance Embedded Workshop and Simulator debugger included.
Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for 740 Family [for High-performance Embedded Workshop] Simulator Simulator Debugger for 740 Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and Assembler Package, and is not available separately.)
Renesas