The R7F0C806/807/808/809 microcontrollers employ the RL78 core which realizes high processing performance while delivering the lowest power consumption in their class, and it has a low-pin count lineup of microcontrollers suitable for use in consumer products.

High Accuracy ± 2% on-chip oscillator (TA = 0 ~ + 40 ℃) allows the CPU to run up to 20 MHz, while the optional power-on reset and watchdog timer along with other functions, helps to achieve a more compact system size and low power consumption, lowering the cost to build the entire system.
In addition, the R7F0C806 / 807 has built-in real-time output control circuit that can achieve 8-channel output via the timer PWM output. This allows customers to develop brushless DC motor control and stepper motor control (at the same time controlling two) applications.

While the R7F0C808 / 809's built-in high-current drive ports can directly drive six-digit LED characters (up to 48 LED), making it suitable for any level of LED display and touch button control LED display applications.

The R7F0C806/807/808/809 series comes in a 20-pin SOP or SSOP package, and it has 4 KB to 8 KB of on-chip flash memory. It is suitable for small household appliances and general consumer products and other applications.

Pin Count / Memory Size Lineup

R7F0C806/807/808/809-Pin Count / Memory Size Lineup

Block Diagram

R7F0C806/807

 

 

R7F0C808/809

Key Features

  • Ultra-low power consumption technology
    • VDD = single power supply voltage of 2.4 to 5.5 V
      (Use this product within the voltage range from 2.57 to 5.5 V because the detection voltage (VSPOR) of the selectable power-on-reset (SPOR) circuit should also be considered.)
    • HALT mode
    • STOP mode
  • RL78 CPU core
    • CISC architecture with 3-stage pipeline
    • Minimum instruction execution time: Can be changed from high speed (0.05 μs: @ 20 MHz operation with highspeed on-chip oscillator) to low speed
      (1.0 μs: @ 1 MHz operation)
    • Address space: 1 MB
    • General-purpose registers: 8-bit register × 8
    • On-chip RAM: 512 B to 1 KB
     
  • Code flash memory
    • Code flash memory: 4 KB to 8 KB
    • On-chip debug function
     
  • High-speed on-chip oscillator
    • Select from 20 MHz, 10 MHz, 5 MHz, 2.5 MHz, and 1.25 MHz
    • High accuracy: ±2.0 % (VDD = 2.4 to 5.5 V, TA = 0 to +40°C)
     
  • Operating ambient temperature
    • TA = −40 to +85°C 
     
  • Power management and reset function
    •  On-chip selectable power-on-reset (SPOR) circuit
     
  • Serial interface
    • CSI: 1 channel
    • UART: 1 channel
     
  • Timer
    • 8-/16-bit timer:                 4 channels
    • 12-bit interval timer:         1 channel
    • Watchdog timer:               1 channel (operable with the dedicated low-speed on-chip oscillator)
    • Real-time output function: 8 channels (R7F0C806 and R7F0C807 only)
     
  • A/D converter
    • 8/10-bit resolution A/D converter (VDD = 2.4 to 5.5 V)
    • Analog input: 8 channels
     
  • I/O port
    • I/O port: 18 (N-ch open drain output [VDD withstand voltage]: 14)
                           (P-ch open drain output [VDD withstand voltage]: 6)
    • High current pin (R7F0C808 and R7F0C809 only)
    • Can be set to N-ch open drain and on-chip pull-up resistor
    • On-chip key interrupt function
    • On-chip clock output/buzzer output controller
     
  • Others
    • On-chip BCD (binary-coded decimal) correction circuit

 

ROM,RAM capacities

Flash ROM RAM 20 Pins
R7F0C806, R7F0C807 R7F0C808, R7F0C809
8 KB 1 KB R7F0C80762ESP,
R7F0C80762ESN
R7F0C80962ESP,
R7F0C80962ESN
4 KB 512 B R7F0C80662ESP,
R7F0C80662ESN
R7F0C80862ESP,
R7F0C80862ESN

Remark:The functions mounted depend on the product. See 1.6 Outline of Functions.

Outline of Functions

Item 20 pins
R7F0C806, R7F0C807 R7F0C808, R7F0C809
R7F0C80662ESP R7F0C80662ESN R7F0C80762ESP R7F0C80762ESN R7F0C80862ESP R7F0C80862ESN R7F0C80962ESP R7F0C80962ESN
Code flash memory 4 KB 8 KB 4 KB 8 KB
RAM 512 B 1 KB 512 B 1 KB
Main clock system High-speed on-chip oscillator clock 1.25 to 20 MHz (VDD= 2.7 to 5.5 V)
1.25 to 5 MHz (VDD = 2.4 to 5.5 V) Note1
Low-speed on-chip oscillator clock 15 kHz (TYP)
General-purpose register 8-bit register × 8
Minimum instruction execution time 0.05μs (20MHz operation)
Instruction set Data transfer (8 bits)
Adder and subtractor/logical operation (8 bits)
Multiplication (8 bits × 8 bits)
Rotate, barrel shift, and bit manipulation (set, reset, test, and Boolean operation), etc.
I/O port Total
18
CMOS I/O 16 (N-ch open-drain output (VDD tolerance): 14)
CMOS input 2
Timer 16-bit timer 4  channels
Watchdog timer 1  channels
12-bit interval timer 1  channels
Timer output 4  channels (PWM outputs: 3 Note2)
Real-time output 8  channels
Clock output/buzzer output 1
2.44 kHz to 10 MHz: (Peripheral hardware clock: fMAIN = 20 MHz operation)
8-/10-bit resolution A/D converter 8 channels
Serial interface CSI: 1 channel, UART: 1 channel
Vectored interrupt sources Internal 12
External 7
Key interrupt 8
Reset Reset by RESET pin
Internal reset by watchdog timer
Internal reset by selectable power-on-reset
Internal reset by illegal instruction executionNote3
Internal reset by data retention lower limit voltage
Selectable power-on-reset circuit Detection voltage
Rising edge (VSPOR): 2.57 V/2.90 V/4.28 V (TYP.)
Falling edge (VSPDR): 2.40 V/2.70 V/4.00 V (min.)
On-chip debug function Provided
Power supply voltage VDD = 2.4 to 5.5 V Note1
Operating ambient temperature TA = −40 to + 85 °C

Note:

  1. Use this product within the voltage range from 2.57 to 5.5 V because the detection voltage (VSPOR) of the selectable power-on-reset (SPOR) circuit should also be considered.
  2. The number of outputs varies, depending on the setting of channels in use and the number of the master (see 6.9.4 Operation as multiple PWM output function).
  3. The illegal instruction is generated when instruction code FFH is executed. Reset by the illegal instruction execution not issued by emulation with the on-chip debug emulator.

 

Key applications

Small home appliances and general consumer product.

Product Lineup

Document Part No
Program Memory
(KB)
RAM
(B)
Operating Voltage
Min
(V)
Package Code
Production Packing / Lead Free Order Part No
Chinese English
PDF PDF R7F0C80662ESP-C 4 512 2.4 PLSP0020JB-A
20-pin plastic
LSSOP(4.5x6.5)
Mass production Tray/Lead free (Pure Sn) R7F0C80662ESP-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80662ESP-C#HA0
R7F0C80662ESN-C PRSP0020DP-A
20-pin plastic
SOP(7.5x12.8)
Tray/Lead free (Pure Sn) R7F0C80662ESN-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80662ESN-C#HA0
R7F0C80762ESP-C 8 1K PLSP0020JB-A
20-pin plastic
LSSOP(4.5x6.5)
Tray/Lead free (Pure Sn) R7F0C80762ESP-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80762ESP-C#HA0
R7F0C80762ESN-C PRSP0020DP-A
20-pin plastic
SOP(7.5x12.8)
Tray/Lead free (Pure Sn) R7F0C80762ESN-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80762ESN-C#HA0
R7F0C80862ESP-C 4 512 2.4 PLSP0020JB-A
20-pin plastic
LSSOP(4.5x6.5)
Mass production
Tray/Lead free (Pure Sn) R7F0C80862ESP-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80862ESP-C#HA0
R7F0C80862ESN-C PRSP0020DP-A
20-pin plastic
SOP(7.5x12.8)
Tray/Lead free (Pure Sn) R7F0C80862ESN-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80862ESN-C#HA0
R7F0C80962ESP-C 8 1K PLSP0020JB-A
20-pin plastic
LSSOP(4.5x6.5)
Tray/Lead free (Pure Sn) R7F0C80962ESP-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80962ESP-C#HA0
R7F0C80962ESN-C PRSP0020DP-A
20-pin plastic
SOP(7.5x12.8)
Tray/Lead free (Pure Sn) R7F0C80962ESN-C#CA0
Embossed Tape/Lead free (Pure Sn) R7F0C80962ESN-C#HA0
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.