Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

M30302FEPFP : M16C/30P Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Temperature
Range
[degrees C]
Remarks Driving
Ability
File
Size
Download
Link
4MHz CSTCR4M00G55-R0 Open 0 (39) (39) -20 to +80 SMD type, Built-in capacitor High 69 KByte
Low 69KByte
CSTLS4M00G53-B0 Open 680 (15) (15) Built-in capacitor High 76 KByte
Low 76KByte
6MHz CSTCR6M00G53-R0 Open 0 (15) (15) SMD type, Built-in capacitor High 69 KByte
Low 69 KByte
CSTLS6M00G53-B0 Open 0 (15) (15) Built-in capacitor High 68 KByte
Low 68 KByte
8MHz CSTCE8M00G52-R0 Open 0 (10) (10) SMD type, Built-in capacitor High 82 KByte
Low 82 KByte
CSTLS8M00G53-B0 Open 0 (15) (15) Built-in capacitor High 68 KByte
Low 68 KByte
16MHz CSTCE16M0V51-R0 Open 0 (5) (5) SMD type, Built-in capacitor High 70 KByte
Low 70 KByte
4MHz CSTCR4M00G55-R0 1M 0 (39) (39) -20 to +80 SMD type, Built-in capacitor High 69 KByte
CSTLS4M00G56-B0 1M 0 (47) (47) Built-in capacitor High 69 KByte
6MHz CSTCR6M00G55-R0 1M 0 (39) (39) SMD type, Built-in capacitor High 69 KByte
CSTLS6M00G53-B0 1M 0 (15) (15) Built-in capacitor High 69 KByte
8MHz CSTCE8M00G55-R0 1M 0 (33) (33) SMD type, Built-in capacitor High 83 KByte
CSTLS8M00G53-B0 1M 0 (15) (15) Built-in capacitor High 69 KByte
16MHz CSTCE16M0V51-R0 1M 0 (5) (5) SMD type, Built-in capacitor High 70 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M30302GEPFP : M16C/30P Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Temperature
Range
[degrees C]
Remarks Driving
Ability
File
Size
Download
Link
4MHz CSTCR4M00G55-R0 Open 0 (39) (39) -20 to +80 SMD type, Built-in capacitor High 69 KByte
Low 69 KByte
CSTLS4M00G53-B0 Open 680 (15) (15) Built-in capacitor High 76 KByte
Low 76 KByte
6MHz CSTCR6M00G53-R0 Open 0 (15) (15) SMD type, Built-in capacitor High 69 KByte
Low 69 KByte
CSTLS6M00G53-B0 Open 0 (15) (15) Built-in capacitor High 68 KByte
Low 68 KByte
8MHz CSTCE8M00G52-R0 Open 0 (10) (10) SMD type, Built-in capacitor High 82 KByte
Low 82 KByte
CSTLS8M00G53-B0 Open 0 (15) (15) Built-in capacitor High 68 KByte
Low 68 KByte
16MHz CSTCE16M0V51-R0 Open 0 (5) (5) SMD type, Built-in capacitor High 70 KByte
Low 70 KByte
4MHz CSTCR4M00G55-R0 1M 0 (39) (39) -20 to +80 SMD type, Built-in capacitor High 69 KByte
CSTLS4M00G56-B0 1M 0 (47) (47) Built-in capacitor High 69 KByte
6MHz CSTCR6M00G55-R0 1M 0 (39) (39) SMD type, Built-in capacitor High 69 KByte
CSTLS6M00G53-B0 1M 0 (15) (15) Built-in capacitor High 69 KByte
8MHz CSTCE8M00G55-R0 1M 0 (33) (33) SMD type, Built-in capacitor High 83 KByte
CSTLS8M00G53-B0 1M 0 (15) (15) Built-in capacitor High 69 KByte
16MHz CSTCE16M0V51-R0 1M 0 (5) (5) SMD type, Built-in capacitor High 70 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M30302FEPFP : M16C/30P Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
Rx [ohms] C1
[pF]
C2
[pF]
Remarks File
Size
Download
Link
4MHz HC49SFWB
- - - 10 10 - 89 KByte
6MHz - - - 10 10 -
8MHz - - - 10 10 -
16MHz - - - 10 10 -

M30302GEPFP : M16C/30P Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
Rx [ohms] C1
[pF]
C2
[pF]
Remarks File
Size
Download
Link
4MHz HC49SFWB
- - - 10 10 - 89 KByte
6MHz - - - 10 10 -
8MHz - - - 10 10 -
16MHz - - - 10 10 -