Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

IC Name Freq Type Parts Number Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
R4F20103RDFA 4.000M SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 2.7 to 5.5 -40 to +85 TCD-10-0455
Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 TCD-10-0456
8.000M SMD CSTCE8M00G55-R0 (33) (33) OPEN 0 TCD-10-0457
Lead CSTLS8M00G56-B0 (47) (47) OPEN 0 TCD-10-0458
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-10-0459
Lead CSTLS16M0X53-B0 (15) (15) OPEN 0 TCD-10-0460
20.000M SMD CSTCE20M0V53-R0 (15) (15) OPEN 0 TCD-10-0461
Lead CSTLS20M0X53-B0 (15) (15) 47k 0 TCD-10-0462

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style.
SMD type [ -R0:Plastic tape package(φ=180mm), -B0:Bulk]
Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]

 

For further information, please contact Murata Manufacturing Co., Ltd

 

Fre-
quency
Part Number Rf
[ohms]
Rd
[k ohms]
Cg
[pF]
Cd
[pF]
Remarks File
Size
Download
Link
32.768kHz SSP-T7-F OPEN 680 22 22 351 KByte

 

For further information, please contact Seiko Instruments Inc. .