The H8S/2456, 2456R, 2454 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX65N Group.

Main Solutions

Key Features:

  • 16-bit high-speed H8S/2600 CPU
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • General register mode (Sixteen 16-bit general registers)
    • Number of basic instructions: 69 types (arithmetic and logic, multiply anddivide, bit-manipulation, and multiply-and-accumulate instructions)
  • On-chip memory
    • ROM: 256 KB and 128 KB Flash version; ROMless version
    • RAM : 64 KB and 48 KB
  • A wealth of peripheral functions
    • USB 2.0 function module
    • EXDMA controller*1
    • I2C bus interface 2
    • Synchronous serial communication unit
    • SDRAMI/F support*2
    • Other peripheral functions
      *1: Not supported by the H8S/2454 Group.
      *2: Supported only by the H8S/2456R Group.
  • Packages

    H8S/2456 and 2456R Group
 

Package (code) Body size Pin pitch
PLQP0144KA-A 20 × 20 mm 0.5 mm
PTLG0145JB-A 9 × 9 mm 0.65 mm

    H8S/2454 Group

Package (code) Body size Pin pitch
PLQP0120LA-A 14 × 14 mm 0.4 mm
PLQP0120KA-A 20 × 20 mm 0.5 mm

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.