Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version 1.For Consumer use

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F3694 2.00M SMD CSTCC2M00G56-R0
(*CSTCC2.00MG0H6)
(47) (47) OPEN 0 3.0 to 5.5 -20 to +80 TCD-02-
0355
Lead CSTLS2M00G56-B0 (47) (47) OPEN 0 TCD-02-
0356
4.00M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-02-
0357
Lead CSTLS4M00G53-B0
(*CSTS0400MG03)
(15) (15) OPEN 0 TCD-02-
0358
8.00M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 Use TCD-02-
0359
Lead CSTLS8M00G53-B0
(*CSTS0800MG03)
(15) (15) OPEN 0 Use TCD-02-
0360
10.00M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-02-
0359
Lead CSTLS10M0G53-B0
(*CSTS1000MG03)
(15) (15) OPEN 0 TCD-02-
0360
12.00M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-02-
0361
Lead CSTLA12M0T55-B0 (30) (30) OPEN 0 TCD-02-
0362
16.000M SMD CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-02-
0363
Lead CSTLS16M0X5 Type impossible to make evaluation because of a small amplitude of oscillation on the input side.
20.000M NEW
SMD
CSTCG20M0V51-R0 (5) (5) OPEN 0 4.0 to 5.5 -20 to +80 TCD-02-
0364
SMD CSACW20M0X5 Type
(CSACW2000MX Type)
impossible to make evaluation because of a small amplitude of oscillation on the input side.
Lead CSTLS20M0X5 Type

Flash Version 2.For Automobile use

IC Name Freq. Type Parts Number (*) Condition Supply Voltag (V) Temperatur Range (degrees C) Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F3694FP
2.000M SMD CSTCC2M00G56A-R0 (47) (47) OPEN 0 4.0 to 5.5 -40 to +125 TCD-05-0151
4.000M CSTCR4M00G55B-R0 (39) (39) OPEN 0 TCD-05-0152
6.000M CSTCR6M00G55B-R0 (39) (39) OPEN 0 TCD-05-0153
8.000M CSTCE8M00G52A-R0 (10) (10) OPEN 0 TCD-05-0154
10.000M CSTCE10M0G52A-R0 (10) (10) OPEN 0 TCD-05-0155
12.000M CSTCE12M0G52A-R0 (10) (10) OPEN 0 TCD-05-0156
16.00M CSTCE16M0V51A-R0
(5) (5) OPEN 0 TCD-05-0157
20.000M CSTCE20M0V51A-R0 (5) (5) OPEN 0 TCD-05-0158

Mask Version 1. For Consumer use

IC Name Freq. Type Parts Number (*) Condition Supply Voltag (V) Temperatur Range (degrees C) Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD6433694FP 2.00M SMD CSTCC2M00G56-R0
(*CSTCC2.00MG0H6)
(47) (47) OPEN 0 3.0 to 5.5 -20 to +80 TCD-02-
0884
4.00M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-02-
0885
Lead CSTLS4M00G53-B0
(*CSTS0400MG03)
(15) (15) OPEN 0 TCD-02- 0886
8.00M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-02-
0887
Lead CSTLS8M00G53-B0
(*CSTS0800MG03)
(15) (15) OPEN 0 TCD-02-
0888
10.00M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-02-
0889
Lead CSTLS10M0G53-B0
(*CSTS1000MG03)
(15) (15) OPEN 0 TCD-02-
0890
12.00M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 -20 to +80 TCD-02-
0891
16.00M SMD CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-02-
0892
Lead CSTLS16M0X51-B0 (5) (5) OPEN 0 TCD-02-
0893
20.00M NEW
SMD
CSTCG20M0V51-R0 (5) (5) OPEN 0 TCD-02-
0894
SMD CSTCW20M0X5 Type
(CSTCW2000MX Type)
impossible to make evaluation because of a small amplitude of oscillation on the input side.
Lead CSALS20M0X53-B0 3 3 OPEN 0 4.0 to 5.5 -20 to +80 TCD-02-
0895

Mask Version 2. For Automobile use

IC Name Freq. Type Parts Number (*) Condition Supply Voltag (V) Temperatur Range (degrees C) Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD6433694FP
2.000M SMD CSTCC2M00G56A-R0 (47) (47) OPEN 0 4.0 to 5.5 -40 to +125 TCD-05-0159
4.000M CSTCR4M00G55B-R0 (39) (39) OPEN 0 TCD-05-0160
6.000M CSTCR6M00G55B-R0 (39) (39) OPEN 0 TCD-05-0161
8.000M CSTCE8M00G52A-R0 (10) (10) OPEN 0 TCD-05-0162
10.000M CSTCE10M0G52A-R0 (10) (10) OPEN 0 TCD-05-0163
12.000M CSTCE12M0G52A-R0 (10) (10) OPEN 0 TCD-05-0164
16.00M CSTCE16M0V51A-R0
(5) (5) OPEN 0 TCD-05-0165
20.000M CSTCE20M0V51A-R0 (5) (5) OPEN 0 TCD-05-0166

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0: Flat pack package(Ho = 18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(äø=180mm), -B0:Bulk]

(*)Murata changed Part No. in June of 2001. New Part No.

 

For further information, please contact Murata Manufacturing Co., Ltd

 

IC Name Freq. Type Parts Number (*) Condition Supply Voltag (V) Temperatur Range (degrees C) Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64N
3694GFP
32.768
kHz
surface mount SP-T2A (20) (18) OPEN 0 Vcc=3.0
Vcc=5.5
25 SPT2A_12.5pF
OPEN 0
SSP-T7 (20) (18) OPEN 0 SSPT7_12.5pF
OPEN 0
LEAD VT-200 (5) (5) OPEN 0 VT200_6.0pF
(18) (18) OPEN 0 VT200_12.5pF

For further information, please contact Seiko Instruments Inc..

 

Flash Version

IC Frequency Product name Shape Rf(ohm) Rd(ohm) CL1(pF) CL2(pF) Note Report Download Link
HD64F3694FP 4.00M FCR4.0MC5 LEAD Open Short * * *Built-in cap. Q2002Y-207
8.00M FCR8.0MC5 Open Short * * *Built-in cap. Q2002Y-208
16.00M FCR16.0M2G Open Short 5 5 Q2002Y-209

Mask Version

IC Frequency Product name Shape Rf(ohm) Rd(ohm) CL1(pF) CL2(pF) Note Report Download Link
HD6433694FP
4.00M FCR4.0MC5 LEAD Open Short * * *Built-in cap. Q2002Y-256
8.00M FCR8.0MC5 Open Short * * *Built-in cap. Q2002Y-257
16.00M FCR16.0M2G Open Short * * *Built-in cap. Q2002Y-258
HD6433694 20.00M CCR20.0MX7 SMD Open Short 2 2 Q2002Y-099

For further information, please contact TDK Corporation.