Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
(degrees C)

Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36902GTP
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0 to 5.5 -40 to +85 TCD-04-0112
4.000M CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-0113
6.000M CSTCR6M00G55-R0 (39) (39) OPEN 0 TCD-04-0114
8.000M CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0115
10.000M CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0116
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-04-1364
HD64F36912GTP
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 TCD-04-0117
4.000M CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-0118
6.000M CSTCR6M00G55-R0 (39) (39) OPEN 0 TCD-04-0119
8.000M CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0120
10.000M CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0121
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-04-1365

Mask Version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
(degrees C)

Evaluation Data Number Download Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64336902GTP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 2.7 to 5.5 -20 to +80 TCD-05-0253
4.000M SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-05-0254
Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 TCD-05-0255
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-05-0256
Lead CSTLS6M00G53-B0 (15) (15) OPEN 0 TCD-05-0257
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-05-0258
Lead CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-05-0259
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-05-0260
Lead CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-05-0261
12.000M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-05-0262
HD64336912GTP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 TCD-05-0265
4.000M SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-05-0266
Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 TCD-05-0267
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-05-0268
Lead CSTLS6M00G53-B0 (15) (15) OPEN 0 TCD-05-0269
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-05-0270
Lead CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-05-0271
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-05-0272
Lead CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-05-0273
12.000M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-05-0274

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(ø =180mm), -B0:Bulk

(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.

For further information, please contact Murata Manufacturing Co., Ltd