X28HC64

64k, 8k x 8 Bit; 5 Volt, Byte Alterable EEPROM

Product Status: Mass Production(*)

OVERVIEW

The X28HC64 is an 8k x 8 EEPROM, fabricated with Intersil’s proprietary, high performance, floating gate CMOS technology. Like all Intersil programmable nonvolatile memories, the X28HC64 is a 5V only device. It features the JEDEC approved pinout for byte-wide memories, compatible with industry standard RAMs.

The X28HC64 supports a 64-byte page write operation, effectively providing a 32μs/byte write cycle, and enabling the entire memory to be typically written in 0.25 seconds. The X28HC64 also features DATA Polling and Toggle Bit Polling, two methods providing early end of write detection. In addition, the X28HC64 includes a user-optional software data protection mode that further enhances Intersil’s hardware write protect capability.

Intersil EEPROMs are designed and tested for applications requiring extended endurance. Inherent data retention is greater than 100 years.

KEY FEATURES

  • 70ns access time
  • Simple byte and page write
  • Single 5V supply
  • No external high voltages or VP-P control circuits
  • Self-timed
  • No erase before write
  • No complex programming algorithms
  • No overerase problem
  • Low power CMOS
  • 40mA active current maximum
  • 200μA standby current maximum
  • Fast write cycle times
  • 64-byte page write operation
  • Byte or page write cycle: 2ms typical
  • Complete memory rewrite: 0.25s typical
  • Effective byte write cycle time: 32μs typical
  • Software data protection
  • End of write detection
  • DATA polling
  • Toggle bit
  • High reliability
  • Endurance: 100,000 cycles
  • Data retention: 100 years
  • JEDEC approved byte-wide pinout
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
X28HC64
Basic Information
Star Product
-
Production Status
Mass Production(*)
PLP
-
You can find an explanation of orderable part numbers here .

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.