X28HC256

256k, 32k x 8-Bit, 5V, Byte Alterable EEPROM

Product Status: Mass Production(*)

OVERVIEW

The X28HC256 is a second generation high performance CMOS 32k x 8 EEPROM. It is fabricated with Intersil’s proprietary, textured poly floating gate technology, providing a highly reliable 5V only nonvolatile memory.

The X28HC256 supports a 128-byte page write operation, effectively providing a 24μs/byte write cycle, and enabling the entire memory to be typically rewritten in less than 0.8s. The X28HC256 also features DATA polling and Toggle bit polling, two methods of providing early end of write detection. The X28HC256 also supports the JEDEC standard software data protection feature for protecting against inadvertent writes during power-up and power-down.

Endurance for the X28HC256 is specified as a minimum 100,000 write cycles per byte and an inherent data retention of 100 years

KEY FEATURES

  • Access time: 90ns
  • Simple byte and page write
  • Single 5V supply
  • No external high voltages or VP-P control circuits
  • Self timed
  • No erase before write
  • No complex programming algorithms
  • No overerase problem
  • Low power CMOS
  • Active: 60mA
  • Standby: 500μA
  • Software data protection
  • Protects data against system level inadvertent writes
  • High speed page write capability
  • Highly reliable Direct Write™ cell
  • Endurance: 100,000 cycles
  • Data retention: 100 years
  • Early end of write detection
  • DATA polling
  • Toggle bit polling
  • RoHS compliant

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
X28HC256
Basic Information
Star Product
-
Production Status
Mass Production(*)
PLP
-
You can find an explanation of orderable part numbers here .

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.