The 71V632 3.3V CMOS SRAM is organized as 64K x 32. The pipelined burst architecture provides cost-effective 3-1-1-1 secondary cache performance for processors up to 117MHz. The 71V632 SRAM contains write, data, address, and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.

Features

  • High system speed 4.5ns clock access time (117 MHz)
  • Single-cycle deselect functionality (Compatible with
  • Micron Part # MT58LC64K32D7LG-XX)
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte
  • write enable (BWE), and byte writes (BWx)
  • Power down controlled by ZZ input
  • Operates with a single 3.3V power supply (+10/-5%)
  • Available in 100-pin TQFP package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TQFP 100 I Yes Tray
Availability
Active TQFP 100 I Yes Reel
Availability
Active TQFP 100 I Yes Tray
Availability
Active TQFP 100 I Yes Reel
Availability
Active TQFP 100 C Yes Tray
Availability
Active TQFP 100 C Yes Reel
Availability
Active TQFP 100 I Yes Tray
Availability
Active TQFP 100 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
71V632 Data Sheet Datasheet PDF 178 KB
PCNs & PDNs
PCN# : A1606-02 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 567 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
A-0603-04 Transfer TQFP and PQFP from ASAT HK to ASAT China Product Change Notice PDF 164 KB
PCN A-0506-03; Packing Material Change Product Change Notice PDF 290 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#:G-0303-01, new m/c G700 & 3230 d/a material Product Change Notice PDF 138 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
71V632_PF IBIS Model Model - IBIS ZIP 9 KB
71V632 Verilog Model Model - Verilog ZIP 15 KB