The 4DB0226KB is a DDR4 Data Buffer with a dual 4-bit bidirectional data register with differential strobes is designed for 1.2 VDD operation.
|
|
|
---|---|---|
Type | Title | Date |
Overview | PDF 515 KB | |
White Paper | PDF 1.08 MB 简体中文 | |
White Paper | PDF 5.22 MB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
FCCSP | 53 | C | Yes | Tray |
A white paper authored by IDT and Micron details research into memory and bandwidth for today's high-performance servers. LRDIMMS and RDIMMS traditionally have been seen as complimentary, with the former targeting applications requiring deeper memory and the latter for applications requiring higher bandwidth. The introduction of 8-gigabit DRAMS has resulted in a growing number of Internet applications benefiting from both deeper memories and higher bandwidth. This paper shows how 32 GB 2RX4 LRDIMMs transcend similar RDIMMs to meet the needs of today’s data center enterprise servers, by providing an optimal combination of deeper memory and higher data bandwidth, even at mainstream module densities.
To download the white paper, and for more information about IDT's DDR4 memory solutions, visit http://www.idt.com/go/DDR4.