2.5V Wide Range Frequency DDR1 Clock Driver (45MHz - 233MHz)

Features

  • Low skew, low jitter PLL clock driver 
  • 1 to 10 differential clock distribution (SSTL_2) 
  • Feedback pins for input to output synchronization 
  • PD# for power management 
  • Spread Spectrum-tolerant inputs 
  • Auto PD when input signal removed 
  • Choice of static phase offset available, for easy board tuning

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
95V857AG
Obsolete TSSOP 48 C No Tube
Availability
95V857AGILF
Obsolete TSSOP 48 I Yes Tube
Availability
95V857AGILFT
Obsolete TSSOP 48 I Yes Reel
Availability
95V857AGLF
Obsolete TSSOP 48 C Yes Tube
Availability
95V857AGLFT
Obsolete TSSOP 48 C Yes Reel
Availability
95V857AGLN
Obsolete TSSOP 48 C Yes Tube
Availability
95V857AGLNT
Obsolete TSSOP 48 C Yes Reel
Availability
95V857AGT
Obsolete TSSOP 48 C No Reel
Availability
95V857AH
Obsolete CABGA 56 C No Tray
Availability
95V857AHLF
Obsolete CABGA 56 C Yes Tray
Availability
95V857AHLFT
Obsolete CABGA 56 C Yes Reel
Availability
95V857AHT
Obsolete CABGA 56 C No Reel
Availability
95V857AK
Obsolete VFQFPN 40 C No Tray
Availability
95V857AKLF
Obsolete VFQFPN 40 C Yes Tray
Availability
95V857AKLFT
Obsolete VFQFPN 40 C Yes Reel
Availability
95V857AKT
Obsolete VFQFPN 40 C No Reel
Availability
95V857AL
Obsolete TVSOP 48 C No Tube
Availability
95V857ALLF
Obsolete TVSOP 48 C Yes Tube
Availability
95V857ALLFT
Obsolete TVSOP 48 C Yes Reel
Availability
95V857ALT
Obsolete TVSOP 48 C No Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
95V857A Datasheet Datasheet PDF 2.78 MB
PCNs & PDNs
PDN# : CQ-17-05 Quarterly Market Declined PDN Product Discontinuation Notice PDF 536 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PDN# : CQ-14-02R2 Product Discontinuation Notice PDF 549 KB
PCN# : TB1311-01 New Carrier Tape on VFQFPN-28, VFQFPN-40, VFQFPN-48 Product Change Notice PDF 790 KB
PDN# : CQ-14-02R1 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 545 KB
PDN# : CQ-14-02 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 544 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
PCN# A-0607-05 Green Mold Compound KMC3580 for BGA Product Change Notice PDF 194 KB
PCN# : A-0607-02 IDT Penang as Alternate Assembly Facility for ICS CVBGA and FPBGA Product Change Notice PDF 101 KB
PCN# : TB-0605-05 New Shipping Tray for CVBGA 52L & 56L Product Change Notice PDF 1 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB