Overview

Description

The ISL31490E, ISL31491E, ISL31492E, ISL31493E, ISL31495E, ISL31496E, ISL31498E are fault protected, 5V powered, differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 transceiver pins (driver outputs and receiver inputs) are protected against faults up to ±60V. Additionally, the extended common mode range allows these transceivers to operate in environments with common mode voltages up to ±25V (>2x the RS-485 requirement), making this RS-485 family one of the most robust on the market. Transmitters deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs, or allows up to six 120Ω terminations in star network topologies. Receiver (Rx) inputs feature a “Full Fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. Rx outputs have high drive levels - typically 15mA at VOL = 1V (for opto-coupled, isolated applications). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. See Table 1 on page 3 for key features and configurations by device number. For fault protected or wide common mode range devices with cable invert (polarity reversal) please see the ISL32485E datasheet.

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common mode range: ±25V More than twice the range required for RS-485
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • High Rx IOL for opto-couplers in isolated designs
  • Hot plug circuitry - Tx and Rx outputs remain three-state during power-up/power-down
  • Choice of RS-485 data rates: 250kbps to 15Mbps
  • Low quiescent supply current: 2.3mA
  • Ultra low shutdown supply current: 10μA
  • Pb-free (RoHS compliant)

Applications

Applications

  • Utility Meters/Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS™ and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Documentation

Title Type Date
PDF1.59 MB
Datasheet
PDF365 KB
Application Note
PDF207 KB
Application Note
PDF474 KB
Application Note
PDF366 KB
Application Note
PDF178 KB
Application Note
PDF513 KB
Application Note
PDF826 KB
Application Note
PDF443 KB
Application Note
PDF582 KB
Application Note
PDF440 KB
Application Note
PDF338 KB
Application Note
PDF365 KB
Application Note
PDF375 KB
Application Note
PDF4.91 MB日本語
Brochure
PDF2.95 MB
Brochure
PDF156 KB
Other
PDF253 KB
Other
PDF254 KB
Other
PDF208 KB
Price Increase Notice
PDF266 KB
Product Change Notice
PDF555 KB
Product Change Notice
PDF152 KB
Product Change Notice
PDF438 KB
Report
PDF266 KB 简体中文
Technical Brief
PDF188 KB
Technical Brief

Design & Development

Models

Models

Title Type Date
IBS22 KB
Model - IBIS